Share via email
Some fields are missing
send eMail

FLOWave: Dosing food oil

Measuring and controlling the volume flow of food oil quickly and exactly.

The exact dosing of food oil plays an important role in the production of food. The challenge facing your plant: Controlling oil through the pipeline as quickly and precisely as possible. Be it baby food or mashed potatoes: The FLOWave flowmeter keeps your flow under control.

I want to discover more about the advantages of FLOWave.

 

Teamwork
Sensor and valve must work as a team to ensure that exactly the required quantity flows.
Hygiene
Hygiene plays an important role in the production of food. This applies in particular to baby food.

It is all about the quantity – your plant needs to measure and control the volume flow of food oil through the pipeline exactly.

Flow measurement: FLOWave vs. Coriolis

How does the FLOWave flowmeter compare to a conventional Coriolis meter? We tested both devices one after the other at a customer’s plant with soya bean oil (viscosity approx. 100 mPa/s). The result: The flow is 30 times faster with FLOWave.

I want to discover more about this test. Download flyer now.

Line

Perfectly hygienic thanks to SAW technology

Hygiene is the top priority in the production of food. The good news: FLOWave measures under completely hygienic conditions. Its stainless steel measuring tube does not require any sensor elements. Your advantages: No pressure loss, no maintenance, easy cleaning. How does it work? The flowmeter is based on patented SAW technology.

 

FLOWave cross section showing SAW principle

Measuring with SAW technology? Measuring without sensors in the measuring tube: This is enabled by Bürkert’s SAW technology. SAW is the abbreviation for “Surface Acoustic Waves”. These are surface acoustic waves that help to measure the flow of fluids. The principle originates from nature and occurs, among other
things, in seismic activities.

Line

System solution for precise measuring

When the sensor (1), dosing valve (2) and controller work as a team, the exact amount of food oil flows. Bürkert therefore offers you a fully-configured system solution. This is then simply integrated into your plant. You can install the system horizontally, vertically or diagonally – FLOWave always delivers exact results.

Flowave flowmeter with a dosing valve scheme
Line

Dosing food oil with FLOWave: 7 x added value

 

Want to dose food oil fluently? In our flyer you can find out how this should also be easily possible for your plant.

Flyer Dosing food oil smoothly within a shorter time

Learn more about FLOWave SAW flowmeter Type 8098 controlling the precise dosing of food oil.

1.41 MB

Type 8098

FLOWave SAW flowmeter

Type 8098
  • No obstacles inside the measuring tube, compact, lightweight and low energy consumption
  • Conforms to hygienic requirements, CIP/SIP compatible
  • Ideal for liquids with low or no conductivity, for example water for injection (WFI)
  • Digital communication (Bürkert system bus (büS)/CANopen, industrial communication over Modbus TCP, PROFINET, EtherNet/IP, EtherCAT® or IO-Link), parameterisation via Communicator, display
  • Optional: ATEX/IECEx (II 3G/D), ATEX/IECEx/NEPSI or hazardous locations (HazLoc) certifications