Mixing and dosing paints precisely
No contamination and high switching accuracy

Your benefits:
- Consistently high paint quality at all times
- High process reliability due to extremely resistant valves
- Cost cutting thanks to increased longevity of components
Thanks to the outstanding switching accuracy of the valve, the exact amount of paint additives is mixed together to create the colour desired. Contamination of the colour is avoided through rinsing processes after each mixing process. Nonetheless, the abrasive minerals contained in the paints may damage the valve. To avoid this problem, we apply wear-free ceramic valve seats, which are also resistant to aggressive media. The valve orifices, measuring 2 mm to 5 mm in width, prevent any blockages in the fluid channels caused by pigments.
Typical applications for particle handling
The ideal media separated solenoid valve for your application
Direct-acting 2/2 or 3/2-way pivoted armature valve
- Direct-acting, media-separated valve up to nominal diameter DN 5
- Maintenance-free pivoted armature technology
- Vibration-proof, block screwed coil system
- Service-friendly, robust manual override
- Explosion-proof variants