Draining water tanks exactly
Preventing damage by force draining

Your benefits:
- No loss of earnings, as the dining car operates reliably
- Fast and safe draining of the tank thanks to the large valve orifice
- Cost-efficient operation due to the powerreducing and battery-friendly high-performance coil
If the galley car heats up, it leads to oxygen depletion and scaling of the water. As a result, the water is corrosive and contaminated with particles. New water of different qualities is added to the tank, which can cause the drinking water to become an aggressive mixture. Type 0131 media-separated valve provides the solution, as it stays open after the switch-on pulse. If the outside temperature drops below 4 °C and the galley does not have a power supply, the tank must be force-drained automatically. In this case, the battery-backed control opens the valve automatically or it can be operated manually.
Typical applications for particle handling
The ideal media separated solenoid valve for your application
Direct-acting 2/2-way or 3/2-way toggle valve
- Direct-acting media-separated valve up to DN 20
- Vibration-proof, block screwed solenoid system
- Energy-saving power reduction for all DC variants
- Increased safety due to electrical position feedback (optional)
- Robust, service-friendly manual override