Share via email
Some fields are missing
send eMail

Handling particles in liquid media

Media separation ensures continuous and safe processes

Your benefits:

  • Broad application areas: from waste water all the way to paint
  • Reliable & continuous process operations: no plant shut-downs
  • Suitable for use worldwide: thanks to international approvals

Media-separated solenoid valves are the key when controlling fluids in process plants. In real-life, various media separated valve types are used in different applications depending on the actual process conditions and media properties.

Typical applications for particle handling

The ideal media separated solenoid valve for your application

Type 0330

Direct-acting 2/2 or 3/2-way pivoted armature valve

Type 0330
  • Direct-acting, media-separated valve up to nominal diameter DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed coil system
  • Service-friendly, robust manual override
  • Explosion-proof variants

Type 5282

Servo-assisted 2/2-way diaphragm valve

Type 5282
  • Servo-assisted diaphragm valve up to DN 65 orifice
  • Separating diaphragm for aggressive and contaminated media
  • Closing and opening times can be adjusted individually
  • Explosion-proof variants (Cat. 2)
  • Service-friendly manual override

Type 0131

Direct-acting 2/2-way or 3/2-way toggle valve

Type 0131
  • Direct-acting media-separated valve up to DN 20
  • Vibration-proof, block screwed solenoid system
  • Energy-saving power reduction for all DC variants
  • Increased safety due to electrical position feedback (optional)
  • Robust, service-friendly manual override

The Bürkert eShops worldwideThe Bürkert eShops worldwide

You would like to order products, certificates and spare parts online? It is quite simple! Enjoy the advantages and benefit from several hacks to optimize your order processes with us. Find out where we can offer the service of our current eShops to you on the Bürkert eShop page.