Share via email
Some fields are missing
send eMail

Future-proof production processes for cosmetics and personal care

High productivity with low usage of resources is the largest challenge for the cosmetics and personal care industry. Mutual goals are reducing CO2 emissions, reducing operating costs and improving product quality. Bürkert’s intelligent process automation solutions for all production steps offer the operator maximum process control - for extremely efficient control of your base raw materials and end products, such as creams, lotions, shampoos or toothpastes.

 

With the right application, digital technologies will considerably reduce overall project costs and speed up implementation. Operating costs can also be reduced by optimising processes and reducing product losses. Progressive energy and waste management considerably improves environmental targets. With the aid of stored recipes, the operator can also perform a change of product in no time at all.

The implementation of digital systems and intelligent field devices, such as control heads and positioners for process valves, reduce the overall risks thanks to progressive diagnosis. Quality improvements can be achieved in both the end product and operating procedures. Digital technologies ensure accuracy and reproducibility, offering perfectly coordinated formulations for your production.

Systems with Logix 5000™ controllers – How you can massively speed up parametrisingSystems with Logix 5000™ controllers – How you can massively speed up parametrising

Add-on profiles considerably speed up the configuration and parameterisation of EtherNet/IP-based components in systems with ‘Logix 5000™’ automation solutions by Rockwell Automation. This saves valuable time for system constructors and integrators after device replacement and when recommissioning complex systems. At the same time, they are supported by helpful functions during configuration and parametrising, which reduces susceptibility to errors and creates significant free space. Find out more in our whitepaper.

Hand, die ein Häkchen in der Hand hält Icon

Everything from a single source

From the complete control loop, in which we combine actuators and sensors, to the turnkey system or control cabinet solution – we offer a broad portfolio and the ability to combine it.

Zwei Zahnräder Icon

Increased system efficiency

Detect media changes faster with tailor-made sensors to accelerate product recovery and Clean in Place (CIP) processes. This saves resources and avoids rejects.

Röhre mit Zahnrad Icon

Process automation

Bürkert’s comprehensive portfolio that supports the industry-leading technologies, as well as the user-friendly operation and easy integration of components and systems optimise your processes. 

Intelligent Bürkert solutions for the cosmetics and personal care industry

Water treatment
The challenge: to ensure high water quality for formulating high-quality cosmetics and body care products.
The Bürkert solution: the water quality can be continuously monitored in an efficient manner with our state-of-the-art type 8905 online analysis system and its analysis sensors.
Process automation
The challenge: flexibly implementable automation solutions to increase process stability and increase product quality.
The Bürkert solution: Bürkert is the only provider with a comprehensive portfolio for the implementation of decentralised and distributed automation concepts – and can therefore provide neutral advice.
CIP
The challenge: to ensure process reliability and efficiency.
The Bürkert solution: process reliability is guaranteed by direct safety integration, FLOWave and the right valves. Process efficiency is ensured, for example, by media changes that are recognised quickly.
Mixing
The challenge: avoid waste in order to protect environment and resources.
The Bürkert solution: optimal mixing ratios, thanks to precise control technology and reliable sensors for phase differentiation.
Filling
The challenge: quick, repeatable product filling.
The Bürkert solution: FLOWave flowmeter with batch controller in combination with filling valves – including precise pressure control in the supply tank.

Bürkert Systemhaus – open to your fluidics challenges in the manufacture of cosmetics and personal care products

Benefit from the know-how of the fluidics specialists at Bürkert: you can work much more efficiently with our digital fluid systems and state-of-the-art measuring technology for the cosmetics and personal care industry. We listen, analyse and develop forward-looking solutions up to series production. You and your projects will always be welcome at the Systemhaus - in person, over the phone or online.

Measurably safe, measurably efficient

Standardisation

100 %

100 percent standardised automation through intelligent, universal control heads, positioners or valve islands.

Space saving

45 %

Up to 45 percent more compact control cabinets thanks to the smart installation concept and greater integrated range of functions of the Bürkert valve islands.

Efficiency

66 %

Up to 66 percent less product loss due to quick media change with FLOWave Type 8098.

Measuring, steering, controlling – our highlights for the cosmetics and personal care industry

Type 8652

AirLINE – the valve island optimised for process automation

Type 8652
  • Safety-related shut-off of valves possible
  • Higher plant availability with PROFINET S2 (system redundancy)
  • Process reliability through pneumatic functions
  • Optimised for installation at the bottom of the control cabinet
  • EX-variants: ATEX / IECEx Zone 2, CCC, cURus HazLoc CL I, II, III Div 2

Type 8681

Control head for decentralised automation of hygienic process valves

Type 8681
  • Universal actuator adaptation for hygienic process valves
  • Contactless position sensor system with 3 switching points (teach function)
  • Coloured device status LED
  • Manual override operative with closed housing
  • AS-Interface, IO-Link, büS/CANopen

Flyer - Future-proof production processes for cosmetics and personal care

Future-proof production processes for cosmetics and personal care

7.63 MB

From practice: intelligent Bürkert solutions for the cosmetics and personal care industry

Learn more about our products and solutions – or speak directly to our experts.

Diaphragm valves

Combining superior design, leading automation concepts and professional project handling

Fotografische Darstellung eines komplexen Schaltschranks mit Ventilinseln, Kabeln, Rohren und Schläuchen

Distributed automation

Whether it's the production of pharmaceuticals or food, hygiene, safety and 24/7 monitorability are paramount. You can achieve these goals, for example, by automating your plant or machine in a distributed manner. This works for both new and existing installations and does not have to be complicated. Bürkert supports you with optimally coordinated, compact solutions that fit into existing structures and are flexible - after all, you have to think about tomorrow today and also consider future innovation steps in the context of digitisation. Discover just how easy it is to combine our wide range of components and integrate valve islands, control cabinets and process valves into an automation system. We advise you objectively, solution-neutrally and with a lot of experience.

Decentralised automation

Your food or pharmaceutical production processes must be efficient, safe and hygienic. To ensure the processing of valuable raw materials without residues and cross-contamination, to ensure constant product quality and not to risk downtime, digital process monitoring is essential. The easiest way to achieve this is with decentralised automation solutions that can control intelligent components locally and react quickly. To ensure that such a valve technology of short distances fits optimally into your existing machine or system concepts, we advise you objectively and have solution-neutral offers ready for you. In the process, we reduce everything you can do without to a minimum: complexity, risk and engineering effort. We will be more than happy to advise you!