Share via email
Some fields are missing
send eMail

Reliable even under the harshest conditions: fluid technology for environmental analysis

Analyses are applied with increasing frequency and versatility. Even in mobile outdoor measuring stations, for example – which is why there is pressure on fluidics solutions to become more and more compact and robust.

 

To consistently combat pollutant emissions in our environment, they must be monitored at the point of origin – i.e. in industry or on main roads – but also with reference to the condition of the natural ecosystem. It is becoming increasingly important to monitor pollutants, such as heavy metals in surface water, CO2, NOx and atmospheric trace gases. Bürkert offers high-quality, compact, energy-saving solutions for complex air, gas, exhaust gas and water analyses in mobile and stationary measuring devices. Trouble-free function is ensured over the entire service life of the device under all possible weather and environmental conditions.

Our measuring devices for environmental analysis rely on an extensive range of valves and sensors for measuring physical parameters, for example, flow rate and pressure, as well as analysis sensors for measuring pH levels, conductivity or turbidity. As a Bürkert customer, you benefit from our comprehensive know-how in fluidics for environmental analysis. Thanks to this expertise, you can work with us to find the optimal and most economical solution for every requirement.

Blatt eines Baumes Icon

Comprehensive expertise in environmental analysis

With our extensive portfolio of standard solutions, comprehensive product and application knowledge, and the ability to understand your processes and combine components into a wide variety of customer-specific systems, you receive needs-based solutions that are efficient in the long term.

Hand, die ein Häkchen in der Hand hält Icon

Everything from a single source

Thanks to the development of optimally coordinated concepts, with prototype testing, production and support when implementing solutions, you receive exactly the customised system you need – including a high vertical range of manufacture and reliable delivery performance.

Stern Icon in blau

Reliable quality

The quality of our fluidics components has been tried and tested for decades, guaranteeing the reliable function of your analysis device under the harshest environmental analysis operating conditions.

Optimised environmental analysis for every application

We analyse processes too – as fluidics experts, we develop solutions for your device, from customised components through to individually tailored systems.

Switching and dosing of reagents in water parameter analysis
The requirement: exact dosage for exact measurement results.
The Bürkert solution: precise analysis results demand exact dosage of defined quantities of reagents. Our solutions allow for exact dosage of reagents with repeatable accuracy. This means you can deploy your devices in the field for longer periods of time.
Media control in water analysis
The requirement: functional reliability when filling, venting and emptying the analysis reactor.
The Bürkert solution: aggressive reagents react with the sample in the reactor, resulting in high pressures and temperatures in the reactor. Bürkert application solutions in fluidics have been tried and tested for decades and ensure trouble-free function.
Switching of samples and reference gases in gas and air quality monitoring
The requirement: precise, reliable switching of gases.
The Bürkert solution: thanks to the wide range of Bürkert switching valves, your fluidic system can be set up for maximum performance and effectiveness.
Pressure and flow control in gas and air quality monitoring
The requirement: safe, precise control of gases.
The Bürkert solution: based on high-quality proportional valves, pressure controllers and flow controllers, we develop intelligent solutions for sampling, for mixing air and H2, for flame control and for zero gas and reference gas switching.

Bürkert Systemhaus – always open for environmental analysis devices

Application-specific solutions for environmental analysis are complex and time-consuming. Rely on the expertise of our fluidics specialists and operate more efficiently. We listen, analyse and develop future-oriented products and customer-specific application solutions until they are ready for series production. You and your products are always welcome in the Systemhaus – on site, by telephone or virtually.

Analysis and monitoring – our environmental analysis product range

Type 8735

Multi-channel mass flow controller (MFC)/multi-channel mass flow meter (MFM) for gases

Type 8735
  • Nominal flow ranges from 0.01 lN/min to 20 lN/min
  • High accuracy and repeatability
  • Very fast response times
  • 2 to 8 channels available
  • Tailor-made system

Type 8203

pH- and ORP-probes

Type 8203
  • For many different types of installations and applications
  • Large selection of probe for a wide range of holder
  • Useable for pipe DN 15…DN 200

Type 6724

2/2 or 3/2-way Whisper Valve with media separation

Type 6724
  • Ultra-compact 8.9 mm design combined with outstanding chemical resistance
  • High back-pressure tightness, excellent flushability and 100 % duty cycle
  • Very fast, almost silent switching with < 20 dB (A) and very low power consumption
  • Latching version with minimal heat intake
  • Optional diagnostic function via ValveInsight

Type 7011

Direct-acting 2/2-way plunger valve

Type 7011
  • Direct-acting and compact small valve up to DN 2.4
  • Slipped over coil system
  • Simple and fast flange or manifold mounting
  • Quick coupling (push-in fitting) for push-in connectors
  • Explosion-proof variants