Spectroscopy methods in material analysis
Depending on the sample to be analysed, various spectroscopies (e.g. atomic absorption and emission spectroscopy (AAS & AES), inductively coupled plasma mass spectroscopy (ICP-MS), spark spectroscopy or X-ray fluorescence analysis (XRF)) are used in material analysis.
What role does the gas control play in the material analysis?
Reliable and reproducible gas control is essential in associated analysis devices in order to deliver consistently precise results.
Individual gas control systems
Based on your requirements, our experts develop optimally customised gas control systems, with or without electronics, depending on what the customer wants. To do this, we draw on our broad product portfolio of tried-and-tested standard components (e.g. valves, pressure controllers and electronic components). This means your system is optimised for your analysis device in terms of functionality and installation space.
Precise fluid handling for your material analysis devices
We also analyse fluidic processes because as fluidics experts, we develop solutions for your analysis devices (e.g. AAS & AES, ICP-MS, spark spectrometers or XFA spectrometers) from customised components to individually tailored systems. You will find a selection here – discover more with a non-binding consultation.

The requirement: precise and reliable gas control for a stable flame in highly sensitive spectral analysis.
The Bürkert solution: we offer a compact, digital system solution for the entire gas and liquid sample management in the analysis device.
The requirement: modular and dynamic system for precise gas control.
The Bürkert solution: the compact system combines solenoid valves, proportional valves, gas controller, filter and electronics on a modular and highly integrable manifold.
The requirement: precise and repeatable components in the control of argon without cross-contamination.
The Bürkert solution: we offer an intelligent system solution for precise gas control with the highest priority on purity and tightness.
The requirement: flow control of gases in a reliable and compact system.
The Bürkert solution: we integrate high-quality, low-maintenance components into system solutions customised to your requirements.
The requirement: continuous recording of the analysis data for further processing and documentation.
The Bürkert solution: our systems enable the analysis data to be recorded directly without additional interfaces or electronic components (cloud monitoring).
The requirement: continuous recording of the analysis data for further processing and documentation
The Bürkert solution: our systems enable the analysis data to be recorded directly without additional interfaces or electronic components (cloud monitoring).
Bürkert Systemhaus – always open for fluidics technology requirements in material analysis
Developing reliable gas control solutions for laboratory devices (e.g. AAS & AES, ICP-MS, spark spectrometers or XFA spectrometers) is complex and time-consuming. Use the know-how of our fluidic specialists to operate more efficiently. We listen, analyse and develop future-oriented products and customer-specific application solutions until they are ready for series production. You and your projects are always welcome in the Systemhaus – on site, by telephone or virtually.
Suitable solutions for laboratory equipment in material analysis
Direct-acting 2/2-way plunger valve
- Direct-acting and compact small valve up to DN 2.4
- Slipped over coil system
- Simple and fast flange or manifold mounting
- Quick coupling (push-in fitting) for push-in connectors
- Explosion-proof variants
3/2-way flipper solenoid valve, direct-acting
- Direct-acting
- 0…10 bar
- Low power consumption
- Standard variant, Ex ia variant, latching variant
- 10 mm installation width / 11 mm width/station
Direct-acting 2-way basic proportional valve
- High dynamics
- Orifice sizes DN 0.8…DN 2.0 mm
- Good range
From practice – Our solutions for analysis devices
Find out more about our products and solutions – or speak directly to our experts.