Reliable fluid technology for modern brewing systems – from the smallest to large breweries
From the up-and-coming craft beer brewery to the large industrial brewery: The automation and digitisation of brewing processes are the decisive parameters for competitiveness and future viability. With an experienced and far-sighted partner for digital control and measurement technology, you can also set yourself up for Brewery 4.0.
The consistent, individual taste in beer production is just as sensitive as food hygiene and food conformity. This requires a high level of precision in the measurement and control of all liquids of the various gases and vapour throughout the brewing process.
As one of the leading companies in the automation and digitisation of fluid processes for brewing plants, Bürkert offers not only single components such as process valves, but also integrated solutions such as the fully automated wort aeration system, which prevents rejects and achieves reliable aeration. From fermentation in the brewery and storage to filling – with the Bürkert portfolio you can optimise all the important parameters. Numerous breweries cooperate with Bürkert due to our extensive industry expertise and our individual, needs-based solutions.
Process optimisation in the brewery with Bürkert

The requirement: Ensure optimum water quality – suitable for the recipe.
The Bürkert solution: Process automation and monitoring – from water blending to continuous water analysis.
The requirement: Precise temperature control and ensuring optimum fermentation conditions.
The Bürkert solution: Intelligently networked process valves constantly control and regulate the cooling medium and reliably transport the product in the fermentation process.
The requirement: Flexibly implementable automation solutions to increase process stability and increase product quality.
The Bürkert solution: Bürkert is the only provider with a comprehensive portfolio for the implementation of decentralised and distributed automation concepts – and can therefore provide neutral advice.
The requirement: Fast, repeatable filling of the beer.
The Bürkert solution: Flow meter FLOWave with integrated batch controller in combination with filling valves – including precise pressure control in the supply tank.
The requirement: Process reliability and process efficiency.
The Bürkert solution: The sensors for conductivity measurement, FLOWave and the appropriate valves ensure process reliability and hygienic measurements. Process efficiency is ensured, for example, by media changes that are recognised quickly.
The requirement: Process reliability and process efficiency.
The Bürkert solution: The sensors for conductivity measurement, FLOWave and the appropriate valves ensure process reliability and hygienic measurements. Process efficiency is ensured, for example, by media changes that are recognised quickly.
The requirement: Reliable control of all process steps.
The Bürkert solution: Any temperature control within the brewery from brewing water to wort cooling and wort aeration – with Bürkert you can optimise and control all relevant process steps in the brewery.
The requirement: Carbonation and blending of beer mixes after storage.
The Bürkert solution: The Bürkert solution: Mass Flow Controller for precise control of the CO2 content and optimum mixing ratios thanks to the flow meter FLOWave.
Bürkert Systemhaus – always open for the fluid technology requirements of breweries
Digital fluid systems and measurement techniques for breweries are complex and time-consuming. Use the know-how of our fluid control specialists to act more efficiently. We listen, analyse and develop future-oriented products and systems until they are ready for series production. You and your projects are always welcome in the Systemhaus – on site, by telephone or virtually.
Measuring, controlling, regulating - our highlights for breweries
Control head for decentralized automation of hygienic process valves
- Universal attachment for hygienic process valves
- Contactless position measurement system with 3 switching points (Teach-In function)
- Coloured status display
- Manual override operative with closed housing
- AS-Interface, IO-Link, büS/CANopen
Continuous control valve systems ELEMENT – overview
- Integrated intelligent positioner with leading technology
- High reliability, long service life and maintenance-free operation
- Excellent control quality, especially for angle seat and globe valves
From practice: Fluid solutions for breweries
Find out more about our products and solutions – or speak directly to our experts.