Share via email
Some fields are missing
send eMail

Innovative solutions for a clean future with hydrogen

As an energy source, hydrogen has a significant role to play in the efforts being made to curb climate change. As it is carbon-free, it supports the urgent need for decarbonisation – especially if it is manufactured from renewable energies. For economical generation and use of green hydrogen, however, plants and systems that are safe, low-maintenance and, above all, efficient are needed in order to achieve the maximum overall impact.

We make ideas flow: Qualified hydrogen experts and applied project teams at Bürkert are here to support you in developing your system and act as partners accompanying you all the way up to the point of large-scale production. We supply you with everything from a single source for this, from energy-saving single components to tested partial systems, enabling rapid time-to-market for your application.

We offer a high level of vertical integration, allowing us meet the requirements that arise at the individual developmental stages of your projects and scale our production to reflect the market success of your solutions.

You are guaranteed the longevity that our products deliver, stable performance and a configuration tailored for ideal suitability and resource conservation during later use. Many of our products are resistant to substances used in hydrogen production, use and distribution.

Fluidic solutions for stationary fuel cell technology

Stationary fuel cells such as the solid oxide fuel cell (SOFC) or the proton exchange membrane fuel cell (PEMFC) efficiently convert chemical energy from hydrogen into electrical energy and are used as reliable energy sources in various applications, including buildings and ships. Reformer systems are used so that fuel gases or fuels can also be used as media instead of pure hydrogen. In stationary fuel cells, fluidics – i.e. the management of gas and liquid flows – is an important aspect in ensuring efficient and reliable power generation.  As a fluidics expert, Bürkert is the ideal partner to guide you through these complexities. See for yourself!

Fluidic solutions for mobile fuel cell technology

The mobile fuel cell efficiently supplies electrical energy by converting hydrogen to provide an environmentally friendly power source for mobile applications. In mobile fuel cells, fluidics, i.e. the management of gas and liquid flows, is an important aspect in ensuring efficient and reliable power generation for the actuator.  As an fluidics specialist, Bürkert is the ideal partner at your side. See for yourself!

Fluidic solutions for electrolysers

Produced without carbon emissions from renewable energy sources, green hydrogen is an energy source that represents a clean future. It is mostly generated through electrolysis, whereby electrical energy is used to split water into hydrogen and oxygen.  Electrolysers make this process both sustainable and economical. Precise closed-loop control of the gas and liquid flows in the electrolyser is essential for ensuring optimal operating conditions and maximising process efficiency.

Fluidic solutions for hydrogen compression and distribution

The hydrogen infrastructure includes all the steps necessary to provide hydrogen from the point of production to the point of application. Key elements are compression, which enables hydrogen to be stored and transported efficiently, and subsequent distribution via lines or directly into pressure vessels. Equally important is the safe and controlled refuelling or distribution to industrial plants, which places the highest requirements on accuracy, reliability and safety. A robust infrastructure thus forms the basis for the widespread industrial use of hydrogen.

Hand, die ein Häkchen in der Hand hält Icon

Everything from a single source

We will support you as a partner, from development to large-scale production. With our many years of experience in the hydrogen industry and a great production depth, we can professionally and flexibly meet your needs.

Blatt eines Baumes Icon

Energy efficiency in focus

Our products represent minimum loss and therefore, the best possible overall degree of efficiency for your plant in hydrogen production and usage. Robust designs and high-quality materials ensure that they are as low-maintenance and as available as possible.

Lock Icon with an arrow ring in blue colour

Maximum safety

Our components meet the necessary approvals for your application and guarantee reliable use for long usage periods, compliant with specifications.

 

 

The right solutions for hydrogen production, infrastructure and use – and test bench technology

Hydrogen generation

Matching products
Type 3361 electromotive process control valve for controlling outlet pressure (on anode and cathode side)
Matching products
Type 6240 electromagnetic and normally closing shut-off valve, suitable for oxygen and hydrogen, for higher pressures and temperatures
Matching products
Type 8325 stainless steel pressure transmitter up to 25 bar
Matching products
Type 8030 stainless steel paddle wheel sensor for flow measurement of DI fresh water or cold water
Matching products
Type 6240 electromagnetic and normally closing shut-off valve, suitable for oxygen and hydrogen, for higher pressures and temperatures
Matching products
Type 8325 stainless steel pressure transmitter up to 25 bar

The requirement

Precise pressure control in the anode and cathode path. Monitoring and safeguarding for an optimal supply of electrolytes and fresh water.

The Bürkert solution

Precise, reliable control of all key parameters such as flow rate, temperature, conductivity and pressure, with low-loss valves and sensors.

 

Stationary hydrogen usage

Matching products
Type 6440 electromagnetic and normally closed safety shut-off valve for low pressures on the process gas side, up to DN12, up to 40 bar, IP65 or IP6K9K
Matching products
Type 3280 compact, electromotive proportional valve for controlling the flow of process gas
Matching products
Types 8741 & 8745 mass flow controller for fuel gases as well as hydrogen

The requirement

Safe control of the fuel gas to the reformer and precise control of the cathode air supply to the fuel cells.

The Bürkert solution

Approved proportional and shut-off valves with the lowest possible power consumption to optimise the degree of efficiency.

 

 

Mobile hydrogen usage

Matching products
Type 6440 safety shut-off valve for higher pressures at the medium pressure level of the anode inlet side, IP65 or IP6K9K
Matching products
Type 6020 compact proportional valve for indirect or direct stack pressure control on the anode inlet side, IP65 or IP6K9K
Matching products
Type 7011 very compact shut-off valve up to DN2, 4 for use on the anode outlet side, IP65, with plastic armature on request

The requirement

Safe and reliable electrical and mechanical function of valve technology of a fuel cell system (PEMFC), under harsh operating conditions and with a long service life.

The Bürkert solution

Robust and durable pressure control and shut-off valves with proven suitability for hydrogen and DI water, plus application-appropriate electrical contact and degree of protection.

 

Test bench technology for low-temperature fuel cells

Matching products
Type 3361 electromotive actuator for primary pressure control on anode and cathode side with IP65/67, ATEX II Cat. 3G/D
Matching products
Type 2875 compact proportional valve fo stack pressure control on the anode inlet side
Matching products
Types 8742 & 8746 mass flow controller & mass flow meter for fuel gases as well as hydrogen
Matching products
Type 6027 electromagnetic shut-off valve, normally closed or open, for the control of process media.

The requirement

Quality assurance for stacks, membrane electrode assemblies (MEA), bipolar plates (BPP) and gas diffusion layers (GDL), for example, and the assurance that the test bench technology will continue to function consistently over an extended period.

The Bürkert solution

Precise, repeatable settings for valves with flexible parameters – with minimum flow loss and the required material resistance.

Automation for your hydrogen applicationsAutomation for your hydrogen applications

Automation in parts of the hydrogen value chain offers you numerous advantages that improve the efficiency, safety and cost-effectiveness of the plant. As control and monitoring is automated, and therefore precise, you not only reduce downtimes, but can also increase the safety of the entire plant as well as record and evaluate data in real time.

Bürkert Systemhaus – the right partner for your hydrogen applications

Developing application-related solutions for hydrogen generation, use and distribution is expensive and takes time. Benefit from the expertise of our experienced specialists and start working more efficiently. We listen, analyse and develop forward-looking products and systems up to the point of series production. You and your projects are always welcome at our Systemhaus – on site, by phone or virtually.

 

Measurable efficiency

1

One-off installation of a Bürkert solenoid valve for the service life of your fuel cells

200+

Over 200 successful hydrogen projects

50 Mio.

Switching cycles of our solenoid valves guarantee smooth flushing processes

Our highlights for the hydrogen industry

Type 6440

Servo-assisted 2/2-way piston valve

Type 6440
  • Safety shut-off valve in fuel cell systems and other hydrogen applications
  • Very compact solenoid valve with reliably high tightness and service life
  • Available for up to orifice 12 mm and pressure range 40 bar
  • Available as flange or cartridge variant for quick system integration
  • Degree of protection IP65 or IP6K9K with automotive plug

Type 6020

Direct-acting 2-way proportional valve

Type 6020
  • Proportional valve for use in flow or pressure control loops
  • Integrated shut-off function with reliably high tightness
  • Excellent sensitivity and turn-down ratio
  • Available as subbase or cartridge variant for simple system integration
  • Protection class IP65 or IP6K9K with automotive connector

Type 6030

Direct-acting 2/2-way direct-acting plunger valve

Type 6030
  • Flushing and drainage valve in fuel cell systems and other hydrogen applications
  • Very compact solenoid valve with reliably high tightness and service life
  • Available with nominal diameters up to 6 mm
  • Available as a flange or plug-in flange variant for fast system integration.
  • Protection rating IP65 or IP6K9K with automotive plug

Type 8742

Mass flow controller (MFC)/mass flowmeter (MFM) for gases

Type 8742
  • Nominal flow range from 0.010 IN/min to 160 IN/min (re. nitrogen)
  • High accuracy in measurement and repeat accuracy
  • Very fast response times
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8746

Mass flow controller (MFC)/mass flowmeter (MFM) for gases

Type 8746
  • Nominal flow range from 20 IN/min to 2500 IN/min (re. nitrogen)
  • High accuracy in measurement and repeat accuracy
  • Electromagnetic and motor-driven valve actuator available
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 3361

Electromotive 2-way globe control valve

Type 3361
  • Hydrogen variant available
  • Highly precise, dynamic closed-loop control
  • Weather, impact and vibration resistant design
  • Several Kvs values per port size due to removable valve seats
  • Position controller and process controller available