Safe processes for better quality dialysis
Simultaneously promoting health and being efficient – Bürkert is the ideal partner for the challenges involved in dialysis, thanks to its industry-specific portfolio covering all types of fluid handling (valves, sensors, pumps, controllers).
As the prevalence of chronic kidney disease increases globally, so do the demands on modern dialysis devices: patients expect functional reliability and comfort, the healthcare system increases cost pressures, manufacturers of dialysis devices strive to take advantage of market growth opportunities. We offer you proven, innovative fluid systems that are also highly integrated and cost-effective – including multifunctional, compact application solutions to help you optimise and monitor processes, save space and increase functional reliability and operational safety.
Process optimisation in dialysis with Bürkert
We analyse processes too – as fluidics experts, we develop solutions for your dialysis device, from customised components through to individually tailored systems. Here is a selection – you can find out more in a no-obligation consultation.
The requirement: high accuracy of the dialysate composition.
The Bürkert solution: Bürkert valve types 6164, 6144, 6106, 6712 and 6724 guarantee high functional reliability over a long service life with optimal power consumption and minimal switching noise. This makes your devices more compact and energy efficient, and ensures restful sleep for the patient thanks to low switching noise.
The requirement: safe, reliable pressure control in the smallest of spaces.
The Bürkert solution: Bürkert’s experts combine valves, sensors and control technology, as well as diaphragm pumps from Schwarzer Precision, into one-off, affordable, performance and space-optimised solutions for your requirement.
The requirement: high accuracy of the dialysate.
The Bürkert solution: the components for conveying, switching and mixing the various media, e.g. diaphragm pumps from Schwarzer Precision and type 6628 and 0330 switching valves, are used here. Analysis sensors facilitate monitoring as well as direct control of parameters for conductivity, pH value and many more.
The requirement: regulating the patient’s blood circulation and ensuring correct perfusion of the dialysis membrane.
The Bürkert solution: highly integrated solutions with valves, sensors and compressors regulate pressure, control flow rate and maintain the fill level in the drip chamber.
The requirement: disposal of used dialysate and comprehensive cleaning and disinfection of the fluidics system.
The Bürkert solution: our compact, media-separated type 6628 and 0330 valves have proven themselves over the years with their throughput and chemical resistance in dialysis applications.
Bürkert Systemhaus – always open for fluidics requirements in dialysis
The development of reliable, compact, economical dialysis devices is complex and time-consuming. Rely on the expertise of our fluidics specialists and operate more efficiently. We listen, analyse and develop future-oriented products and customer-specific application solutions until they are ready for series production. You and your projects are always welcome in the Systemhaus – on site, by telephone or virtually.
Our product range for dialysis processes
2/2 or 3/2-way Whisper Valve with media separation
- Very fast switching at a low noise level <45 dB(A)
- High pressure range up to 16 bar with nominal diameter DN 1.4 mm
- Highest chemical resistance
- Compact design with 18 mm installation width
- High back pressure tightness
2/2 or 3/2-way Whisper Valve with media separation
- Highest chemical resistance
- Compact design with 8.9 mm installation width
- DN 0.8 mm (vacuum up to 5 bar) and 1.2 mm (vacuum up to 3 bar)
- Very fast, almost silent switching with < 20 dB (A) and very low power consumption
- High back-pressure tightness, excellent cleanability and 100% duty cycle
Direct-acting 2/2 or 3/2-way pivoted armature valve
- Direct-acting, media-separated valve up to nominal diameter DN 5
- Maintenance-free pivoted armature technology
- Vibration-proof, block screwed coil system
- Service-friendly, robust manual override
- Explosion-proof variants
2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm
- 22 mm ultra compact design with orifices up to DN 3.0
- Isolating diaphragm for high chemical resistance
- Circuit function NC, NO and 3 way universal
- Back pressure tightness via rocker principle
- Minimal internal volume with excellent cleanability
3/2-way pneumatic cartridge solenoid valve
- Compact design measuring 11 mm in width per station
- Nominal diameter of 0.5 mm (9 bar) to 1.2 mm (1.5 bar)
- Increased service life and reliability
- Low electrical power consumption, and optional ATEX Ex variant
- Designed for optimum integrability
In practice: fluid solutions for dialysis processes
Learn more about our products and solutions – or speak directly to our experts.