Share via email
Some fields are missing
send eMail

Reliable fluid control in sterilisation and disinfection devices for sterile cleanliness without compromises

Insufficient disinfection or sterilisation of instruments in the medical sector can have serious consequences, including the death of the patient. At the same time, the trend is moving towards minimally invasive procedures, increasing the use of endoscopy in turn – in hospitals, dental or GP practices. Cleaning endoscopes and medical instruments reliably is therefore essential for modern medicine.

Malfunctions in cleaning or the breakdown of cleaning devices endanger the health of the patient and can lead to significant additional costs – for the hospital (e.g. maintenance costs) and the health system (e.g. for new treatment, treating the harm to the patient).

Reliable and safe cleaning devices are essential in order to avoid these problems. Our fluidics experts will therefore work on multi-functional application solutions with the aid of your requirements for endoscopic processing or steam sterilisation of dental or medical instruments.  For this purpose, we make use of tried-and-tested sensors, actuators and control technology to control steam or cleaning media. Thanks to our extensive portfolio, we can provide you with optimal support in all facets of fluid handling – from the distribution of the inflow of media, to leakage detection or the control of saturated steam, to the collection of the return flow during sterilisation. A system solution of this kind can help monitor and optimise your processes, for example, by increasing performance in the device with faster purging of the entire system.

Everything from a single source

With over 25 years’ experience as a partner for manufacturers of medical sterilisers, you can relied on our gas and fluid handling solutions that optimise your devices in terms of cost and functional reliability.

Extensive portfolio

Based on our extensive portfolio of components (e.g. valves, precision pump sensors) and the available seal materials, we can combine the optimal solution for your applications – compact, efficient and coordinated..

Valves with integrated function monitoring

Our intelligent valves and sensors offer you the possibility of monitoring the functional status of fluidics assemblies, thereby ensuring operational safety, detecting and documenting operational errors and optimising maintenance intervals.

Safely design the right solutions for your steam sterilisation and disinfection devices

We also analyse processes – because as fluidics experts, we develop the right solution for your sterilisation and disinfection devices, from customised components to individually tailored systems. You will find a selection here – discover more with a non-binding consultation.

Mixing cleaning solution in an endoscope cleaning device
The requirement: strong cleaning liquids must be mixed in a set concentration for safe cleaning of the endoscope.
The Bürkert solution: with its high product and application expertise in supplying and mixing liquids, Bürkert will develop individual solutions for you - from the simple switching of valves, systems with integrated pumps to the supply of cleaning solution, to complex concentration monitoring.
Control and distribution of washing solution in an endoscope cleaning device
The requirement: complex distribution of different liquids, with set temperatures and pressures to the endoscope’s cleaning outlets and connections, with as little pressure drop in the fluidics as possible.
The Bürkert solution: different sensors, valves and pumps are used in highly integrated systems. Our product and application knowledge enable us to develop and produce highly integrated systems that make use of the wide portfolio of fluidics components in the fields of sensors, valves and pumps
Leakage test system in endoscope cleaning
The requirement: the internal parts of the endoscope, especially the electronics assembly, are hermetically sealed away from the environment with a protective film, in order to protect from damage or contamination.
The Bürkert solution: for this purpose, Bürkert develops and produces systems that check the tightness of this film with the aid of a pressure drop method during the cleaning process. Our type 7011 and 7012 standard magnetic valves, pressure switches and sensors are used for this, along with diaphragm pumps from Schwarzer Precision.
Draining the steriliser chamber in a steam steriliser
The requirement: before the actual sterilisation process begins, it must be ensured that all air has been evacuated from the steriliser and the chamber only contains pure saturated steam.
The Bürkert solution: the Bürkert type 2000 or type 2100 angle seat valves control the bottom connection of the steriliser chamber, amongst other things. The proven self-adjusting v-seal packing gland 
ensures good sealing for the applied steam overpressure and the vacuum condition. The valves achieve over three million switching cycles and are available for almost every pressure and temperature range.
Distributing inflow and collecting return flow in sterilisation
The requirement: working media (e.g. hot and cold water, different chemicals) are distributed to multiple consumers in the steriliser inflow. Return flow from multiple consumers must also be collected.
The Bürkert solution: with the combination of the Bürkert valve with the type 8840 valve cluster, Bürkert is offering its customers a modular housing with which mixing, distributor or multiple functions can be performed in a very compact variant. Flow, pressure and temperature sensors, as well as filters and non-return systems, can be integrated directly into the modular process valve cluster.
Controlling media in a dental steriliser
The requirement: compact, long-lasting and functionally safe control of steam and oils
The Bürkert solution: we have been offering solutions for fluid control in dental sterilisations for over 10 years. The newest generation of our type 7011 and 7012 on/off valves permanently increases functional safety in the dental steriliser with steam up to 140°C. Based on our application knowledge and core expertise in plastic injection moulding, we offer compact fluidics solutions for flushing, oiling and disinfecting dental instruments.

Bürkert Systemhaus – always open for fluidics technology requirements in medical technology

Developing reliable fluid handling solutions for cleaning endoscopes or medical instruments in steam sterilisers or autoclaves is difficult and expensive, and takes time. Rely on the expertise of our fluidics specialists and operate more efficiently. We listen, analyse and develop future-oriented products and customer-specific application solutions until they are ready for series production. You and your projects are always welcome in the Systemhaus – on site, by telephone or virtually.

  • Manufacturing ideas

    Experienced consultants, qualified industry specialists and dedicated engineers work directly with you to develop a solution for your project-specific requirements for your sterilisers and endoscopic cleaning devices. Thanks to our network of five Systemhaus locations in Germany, China and the US, you can rely on flexible and efficient project management – from the initial idea to the implementation of solutions for your steriliser or endoscopic cleaning device.

    Direct to the Systemhaus

Control gases reliably and precisely – a selection of our valves for steam sterilisation and instrument disinfection in medical technology

Type 6757

2/2 or 3/2-way Whisper Valve with media separation

Type 6757
  • Very fast switching at a low noise level <45 dB(A)
  • High pressure range up to 16 bar with nominal diameter DN 1.4 mm
  • Highest chemical resistance
  • Compact design with 18 mm installation width
  • High back pressure tightness

Type 0330

Direct-acting 2/2 or 3/2-way pivoted armature valve

Type 0330
  • Direct-acting, media-separated valve up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed solenoid system
  • Service-friendly, robust manual override
  • Explosion-proof variants

Type 6628

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628
  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3 way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability

Type 2000

Pneumatically operated 2/2 way angle seat valve CLASSIC

Type 2000
  • Stainless steel or gunmetal housing with threaded, clamped or welded connection
  • Long service life
  • High flow rate
  • Robust actuators with modular accessory program

Type 8802

ELEMENT continuous control valve systems - overview

Type 8802
  • Integrated automation with leading technology
  • High service life and maintenance-free operation
  • Excellent control characteristics, especially for angle seat and globe valve

Type 8840

Modular process valve cluster - distribution and collecting

Type 8840
  • Valve cluster ready for installation
  • Compact design without any potential leakage
  • No assembly effort
  • No piping between the valves needed
  • Trusted actuators for simple automation

From practice – our solutions for sterilisation and disinfection

Find out more about our products and solutions – or speak directly to our experts.


 

My Comparison List