Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Dosing unit leads to cost savings in clinical diagnostics

Cost efficient and flexible fluid analysis systems by modular designed and universally applicable dosing units -  BioSystems S.A. relies on Bürkert´s know-how and quality products.

System application blood analysis

The precise technology of BioSystems machines allow for accurate analysis of blood.

Success Story BioSystems S.A.

  • Resource-saving operation: Low water & material consumption enable long process cycles
  • Modularity saves costs: universal dosing system for several customer applications
  • Hygienic design: no dead spaces, rough surfaces and sharp edges

BioSystems S.A. has developed a new biochemical analyser for use in the clinical examination of blood samples in human medicine. Using an optical light system based on LED technology, it can perform turbidimetric examinations (turbidity measurements) as well as clinical chemistry examinations.
In close cooperation with Bürkert Systemhaus, a modular, future-oriented solution was developed. In addition to the actual application, the dosage unit developed for the analysis fluids was also used in other BioSystems S.A. devices.

Read the complete success report here:

BioSystems - Added value and cost savings in clinical diagnosis through cooperation

Flyer Best Practice - Added value and cost savings in clinical diagnosis through cooperation

4.44 MB