A new formulation line for insulin vials
Process solutions to increase production capacity whilst simplifying operatability and maintenance for Novo Nordisc A/S
Success Story Novo Nordisk
The Danish Pharmaceutical Group Novo Nordisk has chosen Bürkert, the fluid control specialists, to equip its latest production line for the formulation of insulin vials at its site in Chartres (France). A technical solution supported by Bürkert allows the pharmaceutical leader to simplify their processes and increase productivity.
For the project, the group consulted with several pharmaceutical equipment manufacturers before opting for Bürkert. “It is the only company among the suppliers we met, to have arrived with a team of specialists for each technology sought”, recalls Olivier Gilles. He adds: “They came armed with full demonstration equipment and also invited us to see their technology in use at one of their client’s installations”. The result led Novo Nordisk to join forces with Bürkert to supply their ON/OFF piston valves and ELEMENT diaphragm valve range.
2/2-way diaphragm valve with pneumatic stainless steel actuator (Type ELEMENT) for decentralised automation
- Valve body and diaphragm are available in various materials and variants
- Product wetted surfaces in Ra ≤ 0.38 µm...1.6 µm (optionally electropolished)
- Available in all common connection sizes and variants
Control head for decentralised automation of ELEMENT process valves
- Contact-free inductive valve position registration (Teach function)
- Colour illuminated status display
- Integrated pilot air duct in the actuator
- Fieldbus interface AS-Interface, IO-Link or Bürkert system bus (büS)
- With ATEX II cat. 3G/D / IECEx approval
Conductivity sensor for hygienic applications
- Perfect for demanding applications in the hygienic industry (CIP and SIP compatible)
- Wide measuring range thanks to various options available
- Support of the most important process connections ensures specific customer requests can be implemented
- Perfectly suited to the multi-purpose transmitter/controller Type 8619
multiCELL - Multi-channel and multi-function transmitter/controller
- Compatible with most common flow, pH/ORP, chlorine and conductivity sensors
- Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
- Hardware extension possibilities (up to 6 free slots)
- Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
- Functionality extendable by software options