Volumetric Dosing

The solution for continuous dosing applications

Your benefit

  • Repeat accuracy
  • Precise control
  • Changeable volume flow rate
  • High dosing speed

In volumetric dosing, an accurately defined dosing amount is dispensed with each stroke of the pump. This individual stroke volume cannot be adjusted; however the number of strokes can vary the dosing amount. The principle is excellent for continuous dosing. A high dosing velocity makes volumetric dosing valuable in many applications such as Vending and Pharmaceutical Dosing.

Bürkert not only supplies valves perfectly suitable for volumetric dosing, but we also apply this dosing principle to several of our products, the micro pumps. Whether operated with pressure and vacuum or by integrated solenoid valves, Bürkert micro pumps integrated the entire volumetric dosing principle in a single compact product. Used for precision dosing in many applications, Bürkert products support your process with accuracy and reliability.

Volumetric Dosing

Applications using Volumetric Dosing

  • Vending
  • Dosing of adhesives & lubricants
  • Pharmaceutical Dosing

Products for Volumetric Dosing

Type 7604

Micro diaphragm pump for continuous pumping

Type 7604
  • self-priming
  • nearly pulsation free
  • for continuous pump applications
  • diaphragm pump

Type 7615

Micro Dosing Unit for precise dosing in microlitre-range

Type 7615
  • Diaphragm pump for high chemical resistance
  • Dosing volume 5 µl/stroke up to 8 ml/min. in both directions
  • Dosing accuracy < +/- 3,5 %
  • Self priming
  • Integrated electronics, easy to use

 

More principles of dosing:

Time-Pressure DosingTime-Pressure Dosing

How can you increase your sample throughput in the laboratory while also ensuring reliable processes? Pressure/time dosing allows you to dose your samples and reagents precisely while protecting them against the introduction of heat.

My Comparison List