Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Media supply in laboratory devices: Compact and cost-effective

Your laboratory devices continuously require various liquid and gaseous media. Have you already optimised the media supply in your analysis device in order to save costs and space?

Your advantages

  • No unplanned downtime due to low energy consumption and a 100% duty cycle
  • Energy cost savings can be achieved through the use of impulse variants
  • More space in the device with consistent performance
  • No heat input into the medium thanks to innovations in actuator technology

A reliable media supply is essential for In-Vitro Diagnostics: This is the only way to ensure error-free and reproducible analysis results. Each process unit has different requirements in terms of pressure, temperature, flow rate and particle content of the media. At the same time, laboratories must be able to handle high sample throughputs in a short period of time in order to work cost-effectively.

How can you make your media supply more efficient? Discover how to save costs and space in the analysis device.

Media supplied according to demand

The term media supply refers to the supply of liquids and gases to the corresponding process units in your device – using a combination of valves, pumps, sensors and filters. This ensures that the right media always reaches the process units inside the device with the required pressure level, flow rate, temperature and particle content.

                                                                          Laboratory device                                                Central media supply

Distribution of media to various device elements
Valve
Filter
Pump
Air
Water

Three main challenges facing media supply in laboratory devices

✓ Flow rate and space requirements
The process media must reach your laboratory device quickly. This necessary task often takes up valuable space inside your analysis device.

✓ Downtime
Many valves must be energised permanently – but this also increases the risk of components overheating and unexpected downtime of your analysis device.

✓ Energy consumption
A permanent supply of power results in high energy consumption and costs. In addition, the laboratory device can overheat, thereby putting your test results at risk.

Line

This is how we support you to overcome your challenges

For us, being well supplied also means: We know your challenges and help shape your economic success. Bürkert solutions offer you the following added values:

✓ No unplanned downtime
Bürkert micro-valves can be energised permanently. Thanks to their low energy consumption, they do not overheat or fail. Benefit from a 100% duty cycle!

✓ More space in the device with consistent performance
Through system solutions and compact components with high flow rates, you can make efficient use of the available space and increase your performance.

✓ Saving energy costs
The Bürkert impulse valve requires only a brief electrical pulse to open and close. The lower power consumption also helps to reduce your energy costs.

✓ Heat input into the medium
Bürkert valves therefore prevent unnecessary heat input into the medium. Thanks to innovations in actuator technology, the power consumption, and thus the heat transfer of our valves, has been reduced significantly.

Saving costs

How to reduce electricity costs and wear in media supply

The impulse variants of Bürkert valves offer lower power consumption. Since only one electrical pulse is required to open and close the valve. Permanent energising of the micro-valve, as is the case with conventional solutions, is not necessary.

                                                 Bürkert                                              conventional solution

Gegenüberstellung zweier Strom-Zeit-Diagramme: Impuls bei Bürkert gegenüber Dauerstrom bei der herkömmlichen Lösung

 

How to reduce power supply units and costs with Bürkert

                                                 Bürkert                                              conventional solution

Grafische Darstellung der Kosteneinsparung von circa 120 € durch den Einsatz nur eines Netztteils bei Bürkert gegenüber zweier Netzteile bei der herkömmlichen Lösung

 

A power supply unit can only supply a certain number of valves with power permanently. To control more valves, you need more power supply units, which creates additional costs. Since Bürkert impulse valves only receive brief pulses, you can also control a large number of valves with just one power supply unit.

Line

Well supplied in a small space

Create valuable space in your analysis device – with Bürkert components! Despite their compact design, they still offer exceptional flow rates thanks to optimised flow paths.

How much space and costs can you save with Bürkert? We have calculated it for you.

The requirements: Required flow rate: Q = 4 l/min = 0.24 m³/h; Input pressure: 2 bar: Output pressure: 0 bar; Medium: Water (density at room temperature: roughly 1,000 kg/m³).

Required Kv value:

Mathematische Formel zur Berechnung des Kv-Wertes
Grafische Darstellung dreier Ventile und die Berechnung der Summe der Durchflussmengen: 3 x 0,055 m³/h = 0,165 m³/h

 
When using a solution from a competitor, you need three valves or a much larger valve.

Fotografische Darsellung des Bürkert Ventils mit Angabe der Durchflussmenge: 1 x 0,17 m³/h

 
With the Bürkert solution, you require just one compact valve Type 6628.

The result:

With the Bürkert solution, you require less valves and save costs as well as valuable space in your analysis device. The reason: The space-saving Bürkert valves offer a high flow rate and low current consumption. Thus more functions are possible in the same device, or a smaller device can be used from the outset.

Components for precise Media supply

Type 7615

Micro Dosing Unit for precise dosing in microlitre-range

Type 7615
  • Diaphragm pump for high chemical resistance
  • Dosing volume 5 µl/stroke up to 8 ml/min. in both directions
  • Dosing accuracy < +/- 3,5 %
  • Self priming
  • Integrated electronics, easy to use

Type 6628

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628
  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3 way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability

Type 0330

Direct-acting 2/2 or 3/2-way pivoted armature valve

Type 0330
  • Direct-acting, media-separated valve up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed solenoid system
  • Service-friendly, robust manual override
  • Explosion-proof variants

Our other solutions in different applications

Reagent and sample dosing

Time-Pressure DosingTime-Pressure Dosing

How can you increase your sample throughput in the laboratory while also ensuring reliable processes? Pressure/time dosing allows you to dose your samples and reagents precisely while protecting them against the introduction of heat.

Analysis unit

Cleaning and waste handling

      

My Comparison List