Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Sustainable products for your gas application

Perfect gas control is characterised by the right choice of components. We offer you a tailored choice of products for your application to ensure you are ready for Industry 4.0.

Four mass flow meters connected to a laptop via a system control unit

Type 8741

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8741
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • High accuracy and repeatability
  • Very fast response times
  • Simple device exchange due to configuration memory
  • Optional: USP Class VI, FDA, EC 1935 compliant

Type 8745

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8745
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High accuracy and repeatability
  • Communication via standard signals or Industrial Ethernet
  • Electromagnetic and motor-driven valve actuation available
  • Easy device exchange through configuration memory

Type 8742

Mass flow controller (MFC)/ mass flow meter (MFM) for gases

Type 8742
  • Nominal flow ranges from 0.010 l/min to 160 l/min
  • Highest measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Easy device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type 8746

Mass flow controller (MFC)/mass flow meter (MFM) for gases

Type 8746
  • Nominal flow ranges from 20 l/min up to 2500 l/min
  • High measuring accuracy and repeatability with very fast response times
  • Long-term stability of the flow calibration
  • Simpler device exchange due to configuration memory
  • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

Type ME43

Fieldbus gateway

Type ME43
  • Gateway for industrial Ethernet and fieldbus standards
  • Up to 128 input and 128 output variables can be assigned
  • Easy integration in the process control level through system-specific device description files
  • "Batch controller" functionality for precise dosing of liquids
  • Graphical programming for automation of sub-systems

Type ME44

I/O module, IP 20

Type ME44
  • Configurable input and output modules for analogue and digital signals
  • Integrated diagnostic possibilities such as wire break, short circuit detection
  • Installation and disassembly without tools
  • Colour-coded push-in connectors to avoid wiring errors
  • Available modules: 8DI, 8DO, 4AI, 4AO, 8DO – Liquid Dosing Open Loop

Perfect gas control with matching valves

Wherever flames or plasma are controlled, it is necessary to be able to shut off, control or release gases quickly and safely. We offer you a wide range of product solutions to meet your specific demands.

Type 6011

Plunger valve 2/2 way direct-acting

Type 6011
  • Direct-acting and compact small-format valve with diameter of up to DN 2.4
  • Screwed coil system
  • Simple and quick flange or manifold installation
  • Quick coupling (push-in fitting) for plug-in hose connections

Type 6013

Plunger valve 2/2-way direct-acting

Type 6013
  • Direct-acting and compact valve up to diameter of DN 6.0
  • Vibration-proof, bolted coil system
  • Explosion proof versions
  • Energy-saving version with Kick and Drop available

Type 6027

Direct-acting 2/2-way plunger valve

Type 6027
  • Direct-acting, powerful valve with diameter of up to DN13
  • Vibration-proof, bolted coil system
  • Energy-saving double coil technology with kick and drop variant
  • Explosion proof versions
  • High pressure variants for gases and liquids

Type 0290

Servo-assisted 2/2-way diaphragm valve

Type 0290
  • Servo-assisted diaphragm valve up to DN50
  • Fix-coupled diaphragm opens without differential pressure
  • Vibration-proof, block screwed coil system
  • Energy-saving power reduction for all DC variants

Type 5404

Servo-assisted 2/2-way piston valve

Type 5404
  • Servo-assisted piston valve with an orifice up to DN50
  • Explosion proof versions for Cat. 2
  • Suitable for gas and steam applications up to 180°C
  • Relief valves for compressors
  • Energy-saving double coil technology with kick and drop variant

Type 6240

Servo-assisted 2/2-way piston valve

Type 6240
  • Servo-assisted and compact piston valve with diameter of up to DN 13
  • Vibration-resistant , screwed coil system
  • Energy-saving double coil technology with kick and drop variant
  • Safe opening with hard-coupled piston system
  • Explosion proof versions

Type 2871

Direct-acting 2-way standard solenoid control valve

Type 2871
  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 0.05 ... 2.0 mm
  • Port connection 1/8” or sub-base

Type 2873

Direct-acting 2-way standard solenoid control valve

Type 2873
  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 0.8 ... 6 mm
  • Optional: Explosion-protected coil

Type 2875

Direct-acting 2 way standard solenoid control valve

Type 2875
  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 2...9.5 mm
  • Optional: Explosion-protected coil

Type 3280

Electromotive 2-way globe proportional valve

Type 3280
  • Actuator is not wetted
  • Excellent setting range and fast reaction time
  • Low electrical power consumption
  • Connection orifice DN 8...15
  • Variants: standard, positioner, process controller and high-pressure variants for up to 22 bar

Type 3285

Electromotive 2-way globe proportional valve

Type 3285
  • Actuator isolated from flow path
  • Excellent range and fast response times
  • Low power consumption
  • Connection orifice DN 15...25
  • Variants: standard, positioner, process controller