Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Form follows function

Burner system with secure valve technology

Benefits for you

  • Compact design
  • Increase number of burners endlessly
  • Fast start-up
  • Straight integration

This burner system has been designed and manufactured in response to the requirements of our customer. Adding to its appeal is the compact and modular structure of the MFCs (mass flow controllers). Each burner supply consists of one MFC for fuel gas and one for oxygen as well as one purging valve located on the rear of the system. Furthermore; the system features electromagnetic solenoid safety shut-off valves and flame arresters at the central gas inlets that stop combustible gases and flames from re-entering the lines. Any number of modular burner supply units can be combined. Further flame arresters at the outlets prevent the transmission of flames to the gas mixed by the MFCs.

Burner control forming

Our solutions for other flame or plasma processes: