Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

A perfect coating

Comprehensive gas control

Benefits for you

  • Compact, space-saving design
  • No leakages
  • High level of flexibility
  • Quick and simple installation
  • Preassembled and tested solutions

With thermal spraying application, steady and reliable control of the gases is essential to generate a dense and homogeneous coating of the surfaces. This includes, for example, dosing and mixing of the gases for feeding the flames or controlling plasma processes and the control of carrier gases for powder feeding.

The system has a modular design, meaning both the individual lines and the system as a whole consisting of several lines. The main component, the mass flow controller, is responsible for getting the proper gas flow to the spot. The gas shut-off valve allows the flow of gases to be interrupted or maintained. The mechanical pressure regulator reduces the gas pressure to a lower value for the subsequent process. The installed pressure gauge monitors this process visually. Digital monitoring through a pressure transmitter is also possible. The shut-off valve and MFC are connected to a central system control unit via a CAN network; optionally, a pressure transmitter can be connected to this CAN network and thus to the central control unit. This control unit can, in turn, be connected to the system control via standard fieldbus or Ethernet protocols.

burner control forming system

Our Solutions for other flame or plasma processes: