Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Pure media distributed exactly

Hygienically safe and efficient automation solutions

Your benefits:

  • Highest product quality thanks to the absence of contamination
  • Residue-free purity due to an easy-to-clean hygienic design
  • Greater productivity through faster, automated processes

Pure media are frequently used in biotechnological and pharmaceutical processes. A high standard of cleanliness is essential when manufacturing, transporting and processing pure media. When distributing and further processing pure media, Bürkert products play a leading role to ensure quality safety due to automated processes.

Residue-free purity in every process

Due to optimal automated processes, constant general conditions can be generated. Furthermore they allow:

  • immediate feedback of faults
  • full documentation and
  • a constant product quality

Distribution of water and steam

The usage of the most suitable products is crucial. During the transport of the pure water to the various production locations within the plant, a constant measuring and monitoring of the temperature, pressure and flow is guaranteed by Bürkert products:

  • FLOWave, for example, provides feedback on whether the target flow has been achieved.
  • Valve islands control the process valves, ensuring they open and close properly to allow water to flow precisely to where it is needed at that exact moment in time.
  • A temperature sensor ensures the exact water temperature.

 

Hygienic solutions for your application – Components for distributing pure media

Not only an exactly regulated supply of pure media but also automation and quality control.

Process optimization through regulated supply

Type 8802

ELEMENT continuous control valve systems - overview

Type 8802
  • Integrated automation with leading technology
  • High service life and maintenance-free operation
  • Excellent control characteristics, especially for angle seat and globe valve

Type 2036

Robolux multiway diaphragm valve, pneumatically operated

Type 2036
  • Extremely compact and space-saving design
  • Reduced installation costs
  • Reduced number of valves and welds

Type 2034

Multifunction block solutions

Type 2034
  • Flexible and compact design for individual applications
  • Minimum dead space
  • Easy integration of automation units with ELEMENT

Quality control with reliable test equipment

Type 8098

FLOWave SAW flowmeter

Type 8098
  • No obstacles inside the measuring tube, compact, lightweight and low energy consumption
  • Conforms to hygienic requirements, CIP/SIP compatible
  • Ideal for liquids with low or no conductivity
  • Digital communication, parameterisation via Communicator, display
  • Optional: ATEX/IECEx certification, II 3G/D

Type 8619

multiCELL - Multi-channel and multi-function transmitter/controller

Type 8619
  • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors
  • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
  • Hardware extension possibilities (up to 6 free slots)
  • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
  • Functionality extendable by software options

Type 8221

Conductivity sensor for hygienic applications

Type 8221
  • Perfect for demanding applications in the hygienic industry (CIP and SIP compatible)
  • Wide measuring range thanks to various options available
  • Support of the most important process connections ensures specific customer requests can be implemented
  • Perfectly suited to the multi-purpose transmitter/controller Type 8619

Intelligent process automation

Type 8691

Control head for decentralised automation of ELEMENT process valves

Type 8691
  • Contact-free inductive valve position registration (Teach function)
  • Colour illuminated status display
  • Integrated pilot air duct in the actuator
  • Fieldbus interface AS-Interface, IO-Link or Bürkert system bus (büS)
  • With ATEX II cat. 3G/D / IECEx approval

Type 8652

AirLINE – the valve island optimised for process automation

Type 8652
  • Safety-related shut-off of valves possible
  • Easy diagnostics via LC display
  • Process reliability through pneumatic functions
  • Optimised for installation at the bottom of the control cabinet
  • EX-Versions: ATEX / IECEx Zone 2, cURus Haz. Loc. CL I, II, III Div 2

Hygienic solutions for filling infusion bags

Individual system solution

Do you need a tailor-made system that meets your requirements for handling pure media? Then you've come to the right place with our system house. In the Bürkert Systemhaus we develop individual solutions in close cooperation with you. Learn more about the Bürkert Systemhaus.
 
You can find further information on the subject of pure media in our flyer. Download now!

My Comparison List