Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Additional products for the car wash market

Innovative valves for the car wash market

Innovative valves for the low-pressure section

Type 0330

Direct-acting 2/2 or 3/2-way pivoted armature valve

Type 0330
  • Direct-acting, media-separated valve up to DN 5
  • Maintenance-free pivoted armature technology
  • Vibration-proof, block screwed solenoid system
  • Service-friendly, robust manual override
  • Explosion-proof variants

Type 6281

Servo-assisted 2/2-way diaphragm valve

Type 6281
  • Servo-assisted diaphragm with diameter of up to DN50
  • Vibration-proof, central screwed coil system
  • Damped design for quiet closing
  • Energy-saving double coil technology with kick and drop variant
  • Explosion-proof versions

Type 6213

Servo-assisted 2/2-way diaphragm valve

Type 6213
  • Servo-assisted diaphragm valve with nominal diameter of up to DN40
  • Spring coupled diaphragm opens without differential pressure
  • Damped design for low noise
  • High flow rate with compact design
  • Energy-saving double coil technology with Kick and Drop variant

Type 6227

Servo assisted 2/2-way Modular Water Valve System

Type 6227
  • Push-over solenoid system AC10
  • Modular valve 2/3/4-fold, hose connection
  • Body in brass DN1 …DN13

Type 0287

2/2-way solenoid valve for neutral media

Type 0287
  • Compact 2 to 8-part distributor block solution, stackable
  • Stable plastic body with robust brass connection
  • Ready-for-installation delivery for fast start-up
  • Optional with energy-saving kick and drop coil
  • Ex variants available on request

Innovative valves for the high-pressure section

Type 6240

Servo-assisted 2/2-way piston valve

Type 6240
  • Servo-assisted and compact piston valve with diameter of up to DN 13
  • Vibration-resistant , screwed coil system
  • Energy-saving double coil technology with kick and drop variant
  • Safe opening with hard-coupled piston system
  • Explosion proof versions

Type 6027

Direct-acting 2/2-way plunger valve

Type 6027
  • Direct-acting, powerful valve with diameter of up to DN13
  • Vibration-proof, bolted coil system
  • Energy-saving double coil technology with kick and drop variant
  • Explosion proof versions
  • High pressure variants for gases and liquids

My Comparison List