Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

 

Reverse osmosis and communication

Desired water quality with optimised yield and efficiency

Your benefit

  • Easy and safe integration in the control level
  • Reliable process control and data transmission
  • Precise measurement and documentation of all parameters
  • Maximum efficiency in the production process

 

For the continuous production of pure media and of concentrates, reverse osmosis is an important method for water treatment. It is used for example to produce drinking water from salt water. The process requires optimal interplay between actuators and sensor technology. The monitoring of pressure conditions and flow rates enables efficient control and early detection of fouling. The conductivity measurement ensures that the desired water quality is achieved. An intelligent digital communication strategy creates even more possibilities for transparent and effective monitoring. This makes it possible to define specific process parameters such as yield, salt retention or pressure loss through the membrane stages in order to optimize efficiency.

Fitting products for your system

Type 8619

multiCELL - Multi-channel and multi-function transmitter/controller

Type 8619
  • Compatible with most common flow, pH/ORP, chlorine and conductivity sensors
  • Simple, intuitive user interface with a large adjustable backlit graphics display (4 user defined views)
  • Hardware extension possibilities (up to 6 free slots)
  • Industrial Ethernet (Modbus TCP, PROFINET or EtherNet/IP) option available
  • Functionality extendable by software options

Type 8030

Inline flowmeter for continuous measurements

Type 8030
  • Economic integration in pipe systems without any additional piping
  • 3-wire frequency pulse variant to directly interface with PLC’s (PNP and NPN)
  • Connection to Bürkert devices in remote variants
  • Variant HT for high temperature and pressure (max. 125 °C/max. 40 bar) available

Type 8220

Conductivity sensor

Type 8220
  • Compact version for DN15…DN200
  • Wide range of conductivity measurement thanks to different cells
  • Broad range of process connections with various fittings

Type 8316

Pressure measuring device

Type 8316
  • Ceramic/thick film measuring cell
  • 2-wire version for 4...20 mA output
  • Compact, stable construction for the highest operational reliability

Our solutions in different applications

My Comparison List