Efficient Process Monitoring

Digitalisation for efficient production processes

Digitalisation is permanently changing the industrial landscape. An exact understanding of production processes is the starting point for improved competitiveness. The collection of all relevant process parameters and the intelligent networking of field devices make processes not only more transparent, but are also necessary for creating additional potential for optimisation. Processes can therefore be adapted and improved for real time during the production flow.

Our solution for your process

Digital System Automation – for real-time process control

Systems of the future will rely on intelligent networking and communication between components. That will sustainably support numerous applications in different sectors. Industrial Ethernet will facilitate integration in your automation process. Due to the support of the PROFINET, EtherNet/IP and Modbus TCP protocols, all relevant process variables, output values and diagnostic data is transmitted reliably to the PLC, which substantially reduces the need for cables. The transmitter/controller type 9619 multiCELL is the central point of integration and the local hub and can also perform various metering and regulation functions.

Profinet Logo
Ethernet-IP Logo

My Comparison List