Share via email
Some fields are missing
send eMail

Type 8098 FLOWave S: available with IO-link option

The Type 8098 FLOWave S flowmeter is now available with optional IO-link.

FLOWave S mit IO-Link-Logo auf grauem Hintergrund

FLOWave S is a compact inline flow sensor for use with liquids. The flow measurement is conducted using the principle of surface acoustic waves (SAW). This measurement method, which prevents the medium from coming into contact with the sensor, makes the FLOWave exceptionally durable, interference-resistant and suitable even for non-conductive media. 

Why FLOWave S uses IO-Link

IO-Link enables the transmission of process, device and diagnostics data from field devices to the higher-level automation system. In addition to extensive functionality for parameterisation and diagnostics, installation can be carried out quickly and with minimal wiring requirements, thanks to IO-Link’s standard push-in connectors and cables.

This allows FLOWave S to integrate seamlessly into your existing system and be incorporated easily into all common fieldbus and automation systems.

Type 8098

FLOWave SAW flowmeter

Type 8098
  • No obstacles inside the measuring tube, compact, lightweight and low energy consumption
  • Conforms to hygienic requirements, CIP/SIP compatible
  • Ideal for liquids with low or no conductivity
  • Digital communication (Bürkert system bus (büS)/CANopen or IO-Link), parameterisation via Communicator, display
  • Optional: ATEX/IECEx certification, II 3G/D

Learn more about FLOWave S with IO-Link.