Precise dosing for the most demanding requirements
In modern laboratory devices and analysers, every microlitre counts. The Whisper Valve Type 6732 enables even the smallest volumes of liquid to be dosed with repeatable precision and the utmost control. Its excellent flushing capabilities facilitate efficient dosing – a clear advantage for equipment manufacturers looking for process stability and durability.
Compact and versatile
Its compact design allows the valve to be integrated into laboratory devices with minimal space required. Whether for medical technology, analytics or laboratory use, the valve offers impressive media compatibility – in DNA or oligonucleotide synthesis, as well as in NGS, cell dispensing or IVD sampling.
Seamless integration with ValveInsight
When used in conjunction with ValveInsight, Type 6732 becomes a smart dosing module. The software enables convenient condition monitoring and diagnostics. Users thus benefit from transparent process control, optimised maintenance intervals and increased operational reliability.
Your advantages
✓ Protection and process reliability – media separation for maximum purity and reliable operation
✓ Flexibility and media compatibility – ideal for different liquids in laboratory devices and analysers
✓ Modularity and flexible integration – adaptable to a wide range of device and system architectures
✓ Cost-effective and efficient – excellent flushing capabilities reduce downtime and lower operating costs
Visit the website for our Type 6732
2/2-way Whisper Valve with media separation
- Optimal flushability with minimal internal volume
- High dosing accuracy for the minutest of volumes; reproducible and efficient
- Maximum chemical resistance
- Compact design with a width of 7 mm, ideal for space-critical applications
- Vacuum-compatible valve design for demanding processes