Energy-saving technological innovation: Solenoid valves with kick and drop electronic
The new kick and drop coil technology not only proves to be an energy-saving miracle, but also saves valuable space and is quiet. A must-have when it comes to efficiency and sustainability.

Energy-saving technological innovation for solenoid valves
The new kick and drop coil technology not only proves to be an energy-saving miracle, but also saves valuable space and is quiet. A must-have when it comes to efficiency and sustainability.
Our new solenoid valve technology gives you the kick you need to face market changes and remain competitive: We have rethought our tried-and-tested dual coil technology to meet these exact needs.
Kick complexity. Drop costs.
These are your advantages of coil technology with kick and drop for solenoid valves:
- Up to 80 % energy savings thanks to dual coil technology
- Up to 45 K less self-heating and therefore longer service life and reduced calcification
- Up to 200 % more switching pressure due to briefly increased energy input to the coil (overexcitation)
Welcome to Bürkert, where expertise meets innovation.

How much can I really save with kick and drop solenoid valves?
Calculate the energy and cost savings you generate with kick and drop solenoid valves. Click here for the energy savings calculator.
Do you want to reduce your energy consumption?
Get in touch with us. We look forward to exchanging ideas with you.