Share via email
Some fields are missing
send eMail

Configure pneumatic valves Type 6518 & 6519 online

Are you looking for a pneumatic valve solution that meets your requirements? With our new pneumatic valve configurator, you now have the option of configuring the perfect valve for each of your specific applications – hassle-free.

Pneumatic valves

Customised valves for your application

Choose the most suitable configuration from various voltages, frequencies and power consumption as well as the most common electrical connections (Plug form A, form B or form C).

Configure your pneumatic valve now

With a choice between 3/2-way, 5/2-way or 5/3-way valve functions in the configurator, simple switching functions and even complex control tasks can be implemented. Flow rates of 780 l/min up to 2,100 l/min are possible.

In addition, we offer numerous materials (polyamide, anodised aluminium, ematal-coated aluminium, stainless steel) and international approvals that can be selected.

Wide range of approvals:

  • ATEX/IECEx
  • cULus
  • cFMus
  • CCC
  • Kosha
  • ...

Your configuration in view at all times

You have an overview of your configured pneumatic valve at all times. The automatically generated CAD model makes your planning easier. Once you are satisfied with your configurations, you can add the valves directly to your shopping basket.

Each configuration is also given an individual code that can be used to access your configuration for several weeks. This way you can share your results with your colleagues or with your Bürkert contact person.

Your advantages at a glance

✓ Configure the valve you want quickly and easily
✓ Configurations can be saved and shared
✓ CAD model facilitates your planning
✓ Price and delivery time can be viewed directly at the end of configuration

Select and configure your pneumatic valve:

Type 6518

Servo-assisted 3/2-way solenoid valve for pneumatic systems

Type 6518
  • High flow rate
  • Low electrical power consumption
  • Single or block installation
  • Standard, Ex mb, Ex eb mb and Ex ia variants
  • G 1/4” and NPT 1/4” sockets
Type 6519

Solenoid valve for pneumatics, 3/2-, 5/2- or 5/3-way pilot-operated

Type 6519
  • High flow-rate capacity
  • Reduced power consumption
  • Single or manifold mounting
  • Standard, Ex mb, Ex eb mb and Ex ia variants
  • G 1/4” socket, 1/4” NPT and NAMUR flange