Share via email
Some fields are missing
send eMail

Availability of the asset administration shell for over 50,000 products

Digital management panels now available in the Bürkert eShop – Bürkert provides an asset administration shell (AAS) for over 50,000 products. The standardised data structure enables efficient integration into digital production processes and strengthens interoperability in Industry 4.0.

Bürkert provides an asset administration shell (AAS) for over 50,000 products, which is accessible via the Bürkert eShop. AAS are digital management tools that are specified by IDTA. This digital management tool comprises static data such as digital type labels, technical specifications and documentation. By providing this standardised data structure, Bürkert supports the optimisation of production processes and promotes interoperability in Industry 4.0. 

AAS download in three steps

1. Enter the article number in the search bar on the Bürkert website and confirm with Enter

2. Scroll to the “Product-specific information” heading on the article detail page

3. Download the article number-specific AAS (see graphic below at ❶) Note: If the customer login is active and the serial number is entered, you will receive additional, serial number-specific AAS information (see graphic below at ❷).

Please note that AAS are not yet available for all article numbers as the AAS is being made available in stages.

For more information about asset administration shell (AAS), click here:

Further information on AAS

Our experts will be happy to support you with your individual requirements.

 

More news

Products & Applications

Type 8652 & 8691
Jun 16, 2026

Bürkert enables seamless integration into Emerson DeltaV

Ensuring less engineering and faster implementation, the new Bürkert DeltaV integration tools significantly simplify integration into Emerson DeltaV – at every stage from commissioning to diagnostics.

Products & Applications

Jun 9, 2026

Future-proof process valves – ready for upcoming EU requirements

How do you make sure your valves will still be compliant, available and right for your application in a few years’ time?

Products & Applications

Jun 7, 2026

Product News Type 6732

Quiet, precise and extremely easy to flush – the new 2/2-way Whisper Valve Type 6732 has been specially developed for dosing in laboratory devices. With its media-separated design, it offers maximum process reliability and is ideal for applications where purity,...

Products & Applications

May 29, 2026

Data Matrix codes on diaphragm valves: Digital access to certificates and product data

Bürkert Fluid Control Systems is expanding its digital offer: the first types of diaphragm valves are now being fitted with a Data Matrix Code (DMC). This 2D code, compliant with IEC 61406-1, enables the unique, machine-readable identification of every single...

News