Bürkert @ IDS 2023
Visit us from 14 to 18 March 2023 in hall 2.2 at booth A011 and learn more about our innovative solutions for fluid control in the dental chair - from media input to instrument control.

You have already optimally solved the fluid regulation and control in your dental chair in the smallest possible space?
No? Then we are the right partner for you: We are no strangers to the increasing demands on fluid control in modern dental technology with compact installation space.
We help you to find the optimum solution for your fluidic requirements, consisting of perfectly matched components, and to implement it in a compact system, so that you can also reduce the complexity of your supply chains, and all this in the usual high quality.
What are you waiting for? We are looking forward to meeting you! Feel free to bring your challenge and let's talk about a solution together.
Tickets for the IDS
You don´t have an IDS admission ticket yet? Then please contact us.
You already have a personal voucher code? Redeem it at the official website of the IDS.
What awaits you at IDS
- Innovative system solutions for:
- media input units as a standardised compact system
- air and water control incl. sterilisation unit
- the instrument control
- Real customer solutions
- Fluid control solutions from high-quality individual components
- Exciting discussions with our experts on site
2/2 or 3/2-way Whisper Valve with media separation
- Highest chemical resistance
- Compact design with 8.9 mm installation width
- DN 0.8 mm (vacuum up to 5 bar) and 1.2 mm (vacuum up to 3 bar)
- Very fast, almost silent switching with < 20 dB (A) and very low power consumption
- High back-pressure tightness, excellent cleanability and 100% duty cycle