Voltage tolerances

All solenoid-operated control valves for pneumatic actuators are chiefly designed for operating voltages 24 V DC and 24, 110 and 230 V, 50 Hz conventional in the various branches of industry.

Solenoid actuators with other voltages are available. The permitted voltage tolerances normally amount to ± 10 %. Deviations from this tolerance are listed in the data sheet. Conversion between the operating voltages can be very easily implemented if necessary by replacing the push-over coil.

My Comparison List