Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

bürkert
 

Pressure measurement and control

Regardless of the force with which a fluid acts on a surface, we offer a compact solution. Whether you want to measure the pressure of pure gases, vapours or corrosive fluids, in large or small volumes, we measure and control your medium pressure precisely.

We are fascinated by everything that flows

That is because the lowest common denominator in industry is the handling of fluids - measuring, dosing, mixing, filtration,
controlling, setting and regulating are required everywhere. At Bürkert, we start by analysing your fluid challenge and then apply basic physical
principles to overcome it. Thanks to our expertise in fluid technology and our related service portfolio, we always offer our customers the optimum solution – across all industry boundaries.

 By the way: Our solenoid valves, process valves, control valves and electromotive valves can help solve every fluidic challenge.

Why we offer the best pressure measurement and control solutions

Whether you are measuring the pressure of steam, gas, water or other fluids - we recognise the challenges you face and we meet your requirements with in-depth expertise and extensive experience

To do this, we draw on our experience in measurement, control and regulating technology, which we then multiply across different applications and sectors to solve identical or similar challenges in the area of pressure measurement and control. This allows you to benefit from the wealth of experience that we maximise across all sectors and apply individually to your particular challenge. It also means that we know precisely which of our services combined with which physical principle offers the best solution for your application.

Our value-adding solutions help you realise your operational goals

By working in partnership with you, we develop a solution that is tailored to your particular problem relating to measuring/controlling pressure. We advise, we listen and we understand your needs so that we can develop constructive ideas and creative solutions for measuring and controlling the pressure of gas, steam, water or other fluids in your application. As a solution provider, we build a relationship with you based on trust. We offer value-adding solutions to help you achieve your operational goals.

Thanks to our exceptional product quality and reliability, we can provide you with a high-quality, safe and flawless solution for your pressure measurement and control requirements

We are one of the few – if not the only – company to design and manufacture industrial products in-house for all key areas of fluid control systems. As a result, we are able to think and act outside the box. Leading technology products that offer exceptional quality and unrivalled reliability are the minimum that you can expect from us.

The interdisciplinary cooperation of Bürkert experts avoids unnecessary information losses and saves valuable time

For customers with whom we develop complete solutions for all aspects of measuring/controlling pressure, we are not only developers of fluidic solutions, but also experts in mechanical production, coil production, pump technology, plastics technology and welding technology. We are also tool-makers, hardware and software developers, switch/plant engineers, project managers and much more. We also handle all issues relating to worldwide certification. Providing customer-specific services not only means developing bespoke products, but also covering the associated production and logistics processes. The fact alone that you do not need to work with multiple subcontractors on the project delivers remarkable time-savings and reduces the number of interfaces substantially. In this case, it is irrelevant whether you need a standard system or a complex control system.

Industry-specific technology platforms in the area of pressure measurement and control deliver remarkable time and cost savings

In many cases, a customer enquiry is the starting point for a system platform. Platform developments are interesting, for example, if they can solve customer problems across a wide range of industries and applications using the same basic physical principle. Whether you need to introduce CO2 into the stomach cavity for minimally invasive surgical procedures or carefully meter the gas pressure inside a respirator – the technological principle is the same. The medium pressure must be kept constant at a specific level.
In this way, an existing platform can serve as a basis on which to create a customised solution quickly and economically – significantly reducing your time to market and cutting costs as a result..