Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

bürkert
 

Mixing fluids and gases

Regardless of which fluids you wish to mix, everything is possible with Bürkert as a partner. Whether you are using pure gases or corrosive fluids, in large volumes or the smallest dose, we mix your media precisely.

We are fascinated by everything that flows…

That is because the lowest common denominator in industry is the handling of fluids - measuring, dosing, mixing, filtration, controlling, setting and regulating are required everywhere. At Bürkert, we start by analysing your fluid challenge and then apply basic physical principles to overcome it. Thanks to our expertise in fluid technology and our related service portfolio, we always offer our customers the optimum solution – across all industry boundaries.

By the way: Our solenoid valves, process valves, control valves and electromotive valves can help solve every fluidic challenge.

Why we offer the best mixing solutions

We recognise the challenges you face and we meet your requirements for mixing fluids and gases with our extensive experience and in-depth expertise

For this purpose, we draw on our accumulated experience of the physics of mixing fluids and gases, which we then multiply across different applications and sectors to solve identical or similar challenges. This allows you to benefit from the wealth of experience that we maximise across all sectors and then apply specifically to your problems. It also means that we know precisely which of our services combined with which physical principle offers the optimum solution for your application.

With our value-adding solutions, we help you realise your operational goals

Working in partnership with you, we develop individual solutions that precisely meet your requirements. We advise, we listen and we understand the needs of our customers so that we can come up with constructive ideas and creative responses for virtually every question relating to fluid technology. As a solution provider, we build relationships with our customers based on trust. Our value-adding solutions help you achieve your operational goals.

The outstanding quality and reliability of our products for mixing fluids and gases are your guarantee of high-quality, safe and flawless services

We are one of the few – if not the only – provider to design and manufacture industrial products in-house for all key areas of fluid control systems. Leading technology products that offer optimum quality and exceptional reliability are the minimum that our customers can expect from us.

The interdisciplinary cooperation of Bürkert experts avoids unnecessary information losses and saves valuable time

For our system customers, we are not only developers of fluidic solutions, but also experts in mechanical production, pump technology, coil production, plastics technology and welding technology. We are also tool-makers, hardware and software developers, switch/plant engineers, project managers and much more. We also handle all issues relating to worldwide certification. Providing customer-specific services not only means developing bespoke products, but also covering the associated production and logistics processes. The fact alone that you do not need to work with different subcontractors on the project delivers significant time-savings and reduces the number of interfaces substantially. In this case, it is irrelevant whether you need a standard system or a complex control system.

Our industry-specific technology platforms deliver remarkable time and cost savings

In many cases, a customer enquiry is the starting point for a system platform. Platform developments are interesting, for example, if they can solve customer problems across a wide range of industries and applications using the same basic physical principle. Whether you mix lemonade and Cola or blend different water qualities – the technology is the same in principle. Two fluids are mixed with one another.

In this way, an existing platform can serve as a basis on which to create a customised solution quickly and economically – significantly reducing your time to market and cutting costs as a result.