Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

bürkert
 

Flow measurement and control

Regardless of the volume of fluid to be conveyed through a cross section and how quickly this is to occur, we maintain control over your media flow. Whether you want to measure the flow of pure gases or corrosive fluids, in large volumes or the smallest dose, we regulate your volume flow precisely.

We are fascinated by everything that flows

That is because the lowest common denominator in industry is the handling of fluids - measuring, dosing, mixing, filtration, controlling, setting and regulating are required everywhere. At Bürkert, we start by analysing your fluid challenge and then apply basic physical principles to overcome it. Thanks to our expertise in fluid technology and our related service portfolio, we always offer our customers the optimum solution – across all industry boundaries.

By the way: Our solenoid valves, process valves, control valves and electromotive valves can help solve every fluidic challenge.

Why we offer the best flow measurement and control Solutions

We recognise the challenges you face in the area of flow measurement/control and we meet your requirements with in-depth expertise and extensive experience

We draw on our accumulated experience of the flow measurement of gases and fluids, which we then multiply across different applications and sectors to solve identical or similar challenges. This allows you to benefit from the wealth of experience that we maximise across all sectors and then apply to your specific problems. As a result, we know precisely which of our solutions combined with which fundamental physical principle offers the right solution for your special application.

Our value-adding solutions help you realise your operational goals

Working in partnership with you, we develop individual flow solutions that precisely meet your expectations. We advise, we listen and we understand your needs so that we can come up with constructive ideas and creative solution approaches for virtually all fluid technology tasks. As a solution provider, we build relationships with our customers based on trust. Our services help you achieve your operational goals.

The outstanding quality and reliability of our products are your guarantee of high-quality, safe and flawless services for flow measurement and control

We are one of the few – if not the only – provider to design and manufacture industrial products in-house for all key areas of fluid control systems. Leading technology products that offer top quality and exceptional reliability are the minimum that you can expect from us.

The interdisciplinary cooperation of Bürkert experts avoids unnecessary information losses and saves valuable time

For our system customers, we are not only developers of fluidic solutions, but also experts in mechanical production, pump technology, coil production, plastics technology and welding technology. We are also tool-makers, hardware and software developers, switch/plant engineers, project managers and much more. We also handle all issues relating to worldwide certification. Providing customer-specific services not only means developing bespoke products, but also covering the associated production and logistics processes. The fact alone that you do not need to work with different subcontractors on the project delivers significant time-savings and reduces the number of interfaces substantially. In this case, it is irrelevant whether you need a standard system or a complex control system.

Our wide-ranging industry and application expertise provides you with true originality for the perfect technical solution

Our way of thinking and working in the application-based segments Water, Gas, Hygienic and Micro rather than in terms of sectors may seem unusual at first. However, it enables us to fully immerse ourselves in your world and opens up opportunities for you to access surprising new and individual solutions that far exceed the industry standard.
It makes no difference whether this involves water treatment, pneumatic delivery of bulk goods, the filling of pharmaceutical products or solutions for blood analysis. The very fact that we work in very different application areas promotes the transfer of knowledge and the originality of technical solutions.

Industry-specific technology platforms in the area of flow measurement and control deliver remarkable time and cost savings

In many cases, a customer enquiry is the starting point for a system platform. Platform developments are interesting, for example, if they can solve customer problems across a wide range of industries and applications using the same basic physical principle. Whether one is conveying cereals or coffee beans for roasting – the technology used for pneumatic conveying process is the same. The air flow that conveys the bulk good is regulated.
In this way, an existing platform can serve as a basis on which to create a customised solution quickly and economically – significantly reducing your time to market and cutting costs as a result.