Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Analysis

Regardless of the facts to be investigated during analysis of a fluid, Bürkert will demonstrate how our tailored solutions can support you. Whether you are using pure gases or corrosive fluids, in large volumes or the smallest dose, we analyse your fluids precisely.

Print

We are fascinated by everything that flows…

That is because the lowest common denominator in industry is the handling of fluids - measuring, dosing, mixing, filtration, controlling, setting and regulating are required everywhere. At Bürkert, we start by analysing your fluid challenge and then apply basic physical principles to overcome it. Thanks to our expertise in fluid technology and our related service portfolio, we always offer our customers the optimum solution – across all industry boundaries.

By the way: Our solenoid valves, process valves, control valves and electromotive valves can help solve every fluidic challenge.

Why we offer the best analysis solutions

We recognise the challenges you face in terms of analysis and we meet your requirements with in-depth expertise and extensive experience

In doing so, we use our experience of the physics of measurement, control and regulating technology, which we then multiply across different sectors and applications to solve identical or similar challenges. This allows you to benefit from the wealth of experience that we maximise across all sectors and then apply specifically to your problems. It also means that we know precisely which of our services offers the perfect solution for your particular analysis application.

Our value-adding solutions help you realise your operational goals

Working in partnership with you, we develop individual solutions that precisely meet your expectations. We advise, we listen and we understand the needs of our customers so that we can come up with creative solutions and constructive ideas for virtually all questions relating to fluid technology. As a solution provider, we build relationships with you based on trust. Our value-adding solutions help you achieve your operational goals.

Thanks to our exceptional product quality and reliability, we can provide you with high-quality, safe and flawless analysis solutions

Bürkert is one of the few – if not the only – company to design and manufacture industrial products in-house for all key areas of fluid control systems. Leading technology products that offer exceptional quality and unrivalled reliability are the minimum that you can expect from us.

Interdisciplinary cooperation between our Bürkert experts ensures that you avoid unnecessary information losses and save valuable time

For our customers who require a complete analysis system, Bürkert is not only a developer of fluidic solutions, but also an expert in mechanical production, pump technology, coil production, plastics technology and welding technology. We are also tool-makers, hardware and software developers, switch/plant engineers, project managers and much more. We also handle all issues relating to worldwide certification. Providing customer-specific services not only means developing bespoke products, but also covering the associated production and logistics processes. The fact alone that you do not need to work with different subcontractors on the project delivers significant time-savings and reduces the number of interfaces substantially. In this case, it is irrelevant whether you need a standard system or a complex control system.

Our wide-ranging industry and application expertise enables us to develop truly original, technically perfect solutions in the area of analysis

Our way of thinking and working in the application-based segments Water, Gas, Hygienic and Micro rather than in terms of sectors may seem unusual at first. However, it enables us to fully immerse ourselves in your world and opens up opportunities for you to access surprising new and individual solutions that far exceed the industry standard.
It makes no difference whether this involves the analysis of drinking water in waterworks, investigating chemicals or solutions for test laboratories. The very fact that we work in very different application areas promotes the transfer of knowledge and the originality of technical solutions.

Our industry-specific technology platforms can deliver remarkable time and cost savings

In many cases, a customer enquiry is the starting point for a system platform. Platform developments are interesting, for example, if they can solve customer problems across a wide range of industries and applications using the same basic physical principle. Whether one is analysing drinking water in waterworks or investigating specific chemicals – the technology is the same in principle. A specific parameter – e.g. the turbidity of the fluid to be tested – is scientifically determined and further processed.
In this way, an existing platform can serve as a basis on which to create a customised solution quickly and economically – significantly reducing your time to market and cutting costs as a result.

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 7940 10 0
Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List