In Vitro Diagnostic (IVD) solutions: Precision, automation and increased throughput

The precision and accuracy of the analyses determine the diagnosis. These requirements apply in particular to critical applications such as haematology, clinical chemistry, flow cytometry, immunology or histology. At the same time, the speed and the space required for the device in the laboratory are essential for in-vitro diagnostics due to the rapidly increasing need for tests. Bürkert has the right solution for both.

Our clinical diagnostic components help you work faster and perform more tests per hour without sacrificing the reliability of test results. The integrated process monitoring of washing cycles also saves you time. Space in a diagnostic laboratory is limited and expensive. That is why analysis devices have to become more and more compact. Thanks to the system solutions and particularly compact components from Bürkert, the limited space in the laboratory or in the point-of-care device can be used efficiently and throughput increased.

Our systems are not just ideal for your applications for reasons of speed and compactness. Our extensive portfolio of media-separated valves has established itself as the benchmark in IVD fluidics over the past few decades. This makes Bürkert an experienced full-service provider in all processes of clinical diagnostics. In addition, we provide you with the documentation for our products and systems. Depending on the applicable medical regulations and guidelines, these can make it easier for you to apply for any approvals for your entire device.

Make the in-vitro analysis efficient and process-reliable

We also analyse processes – because as fluidics experts we develop solutions for your diagnostic device from a tailored component to individually tailored systems. Here you will find a selection – you can find out more in a non-binding consultation.

Media control in haematology (electrical impedance measurement)
The requirement: Reliable liquid control valves and sensors for reproducible measurement results.
The Bürkert solution: High-quality, low-maintenance and reproducible shut-off valves for the optimum supply and monitoring of your samples and reagents to your analysis module.
Media control in haematology (flow cytometry)
The requirement: Accurate and repeatable flow of your media.
The Bürkert solution: The widest range of shut-off valves, designed and proven to provide a smooth, bubble-free delivery of sheath fluids and samples for analysis.
Control of a syringe pump during sample processing in haematology
The requirement: Dispense small amounts of liquid without cross-contamination.
The Bürkert solution: Dosing systems consisting of precise, lightweight, bi-directional, 2-way and 3-way shut-off valves and sensors for repeatable and measurable precision dosing and cleaning in your blood analyzer.
Media supply in immunology
The requirement: Continuous supply of laboratory equipment with liquid and gaseous media.
The Bürkert solution: The widest range of compact, robust, high-flow 2-way and 3-way shut-off valves, pumps and manifold solutions for the automated distribution of simple to demanding liquids and gases.
Precise dosing in immunology
The requirement: Ensuring precise dosing for reliable measurement results.
The Bürkert solution: Aspirate, dose, measure, wash, repeat – with unique, repeatable solutions tailored to automate your precision dosing process from nanolitres to litres.
Control of a syringe pump when handling samples in immunology
The requirement: Dose small amounts of liquid without cross-contamination.
The Bürkert solution: Precise dosing starts with precise components. Our lightweight, bi-directional, 2-way and 3-way shut-off valves and sensors for repeatable and measurable precision dosing and cleaning with designs smaller than 5 microliters internal volume are also compact and durable.
Media control in clinical chemistry
The requirement: Increase efficiency and ensure cleanliness.
The Bürkert solution: Our portfolio includes the largest selection of compact shut-off valves with low power consumption at the same time. The robust design allows for high flow and faster cleaning to meet your high throughput requirements for your analytical module.
"Media supply in clinical chemistry
The requirement: Continuous supply of laboratory equipment with liquid and gaseous media.
The Bürkert solution: The widest range of compact, robust, high-flow 2-way and 3-way shut-off valves, pumps and manifold solutions for the automated distribution of simple to demanding liquids and gases."
Media control for cleaning the dosing needle in clinical chemistry
The requirement: Avoidance of residues and contamination in the dosing needles.
The Bürkert solution: Proven shut-off valve and pumping solutions that enable higher throughput with less waste and dosing control improve your applications from priming, dosing, monitoring, cleaning to repeating process steps.
Control of a syringe pump when handling samples in clinical chemistry
The requirement: Dispense small amounts of liquid without cross-contamination.
The Bürkert solution: Precise dosing starts with precise components. Our solutions include lightweight, bi-directional, compact 2-way and 3-way shut-off valves and sensors for repeatable and measurable open and closed loop dosing. These are specially designed for faster cleaning.

Bürkert Systemhaus – always open for your needs in clinical diagnostics

Precision devices are complex and require time. Use the know-how of our fluid control specialists to act more efficiently. We listen, analyse and develop future-oriented products and customer-specific application solutions until they are ready for series production. You and your projects are always welcome in the Systemhaus – on site, by telephone or virtually.

  • Ideas manufacturing

    Experienced consultants, qualified industry specialists and dedicated engineers work directly with you to develop a solution for your project-specific requirements in laboratory devices. In this way, we can help you to reduce the time it takes to bring your device to market significantly, and at the same time, thanks to our network of five Systemhaus locations in Germany, China and the US, you can rely on flexible and efficient project management – from the initial idea to implementation of solutions for In Vitro Diagnostics.

    Directly to Systemhaus

Dosing, separating, controlling – a selection for clinical diagnostics

Type 6724

2/2 or 3/2-way Whisper Valve with media separation

Type 6724
  • Highest chemical resistance
  • Compact design with 8.9 mm installation width
  • DN 0.8 mm (vacuum up to 5 bar) and 1.2 mm (vacuum up to 3 bar)
  • Very fast, almost silent switching with < 20 dB (A) and very low power consumption
  • High back-pressure tightness, excellent cleanability and 100% duty cycle

Solutions for bioclinical chemistry and analysis

Precise dosing for error-free results

Watch the video to learn more about our solution for pressure-time dosing and what advantages it offers in the dosing process.


 

My Comparison List