Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Treatment of Process Water

Dedicated modules for dedicated products

Print

Using porous membranes in areas like process water treatment nowadays is considered established as a process. This technology is - besides the treatment of drinking water which is done for many years now using ultrafiltration membranes - especially utilized for the production of highly pure water in sectors  like pharma and electronics as well as for the removal of particles, bacteria, viruses and pyrogens. Due to the specific properties of C-CUT hollow fiber modules like e.g. maximum membrane surface in a compact housing and excellent cleaning conditions, this type is widely used in process water treatment. A further conditioning to reach higher degrees of purity then can be achieved via S-CUT spiral wound elements.         

Type CUT-02

C-CUT – Capillary modules for microfiltration and ultrafiltration

Type CUT-02
  • Robust and long lasting
  • Optimized membrane area
  • Suitable for backwashing
  • Easy to clean (chemically and mechanically)

Bürkert - Logo

Office

CUT Membrane Technology GmbH
Feldheider Str. 42
D-40699 Erkrath
Phone +49 2104 176320
Fax +49 2104 1763222
E-Mail svygengvba@ohexreg.pbz

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 7940 10 0
Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List