Dealing efficiently with resources makes sense not just for environmental reasons. The company from Monheim in Germany has established itself from many years as a specialist in handling process media in a sustainable manner. When it comes to designing production cycles involving liquids in a cost-efficient manner, robust and reliable components are essential - which makes MKR Metzger and Bürkert a perfect fit.
Want to read more? Please have a look at the PDF document.
Insertion magnetic inductive flowmeter
- Sensor without moving parts
- Flowmeter with On/Off control
- Application related calibration by Teach-In function
- Clean in place (CIP)
- FDA-compliant materials
Pneumatically operated 2/2 way angle seat valve CLASSIC
- Stainless steel or gunmetal housing with threaded, clamped or welded connection
- Long service life
- High flow rate
- Robust actuators with modular accessory program
Inline flowmeter for continuous measurements
- Cost-effective integration in pipe systems
- 3-wire frequency pulse version for direct connection to PLC (PNP and NPN)
- Simple connection to Bürkert readers in remote versions