Control Head for hygienic process valves
Success Story Fromagerie Bel
At its Cléry-le-Petit site in the Meuse, Fromagerie Bel wanted to add an extra protein constituent to the milk collected locally in order to guarantee consistent quality of the cheese produced. A new system was constructed in which flow management is handled by 180 fieldbus controlled hygienic process valves from Bürkert.
Providing optimal reliability and safety, the new series 8681 control head is particularly suited to hygienic environments as it offers hygienic design, IP65/67 protection rating and good resistance to chemical cleaning products. In addition, Bürkert’s patented magnetic activation system provides easy and safe access to the control head for preventive maintenance.
Control head for decentralized automation of hygienic process valves
- Universal attachment for hygienic process valves
- Contactless position measurement system with 3 switching points (Teach-In function)
- Coloured status display
- Manual override operative with closed housing
- AS-Interface, DeviceNet, IO-Link, büS/CANopen