Share via email
Some fields are missing
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

System application insufflator

 

Insufflators create space in the abdominal cavity through the introduction of CO2 gas to allow surgery to be safely carried out.

Print
Gas control unit with plastic body for medical application

For minimally invasive surgery, the insufflator block controls the gas CO2, which is pumped into the abdominal region for raising the abdominal wall during operations and examinations.

System application insufflator

Insufflators are used for controlled raising of the abdominal wall in order to perform surgical operations in areas originally considered unsuitable for minimal invasive surgery.

The product controls the pumping of CO2 into the abdominal region.

My Comparison List