Success Story: Everswinkel Waterworks
In many waterworks the addition of oxidation air is performed manually by means of simple mechanical valves. With this procedure, an experienced waterworks supervisor can guarantee the quality of the drinking water beyond doubt – however, the procedure can neither be traced nor documented.
If the composition or quantity of the drinking water fluctuates, manual readjustment is necessary, which is costly and time-consuming.
The oxidator box operates on the basis of a high-performance, flexibly configurable mass flow controller. The compact system solution can automatically regulate the gas quantity needed for oxidation based on different process parameters, to achieve optimal results with minimal gas consumption. In addition to constant water quality and documented, traceable processes, the automated oxidation air metering system also offers substantial economic benefits due to reduced oxygen consumption and optimised operation of the compressors during metering of the air.
Mass flow controller for gases (MFC)
- Nominal flow ranges from 20 lN/min up to 1500 lN/min
- High measuring accuracy and repeatability
- Fast settling times
- Protection class IP65
- Optional: Fieldbus interface
Mass Flow Controller for Gases (MFC)
- Nominal flow ranges from 0.010 lN/min to 80 lN/min
- High accuracy and repeatability
- Very fast settling times
- Protection class IP 65
- Optional: Fieldbus interface