Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Bürkert dosing technology for marine diesel and stationary large engines

Precise dosing of urea to obtain the statutory exhaust gas limits.

Print
Customized system solutions for large engines

Completely developed and manufactured dosing systems from Bürkert can be ideally adapted to the application and the requirements of the customer.

Bürkert dosing technology for marine diesel and stationary large engines

SCR technology makes it possible to obtain the ambitious NOx emission limits in the area of shipping and also in stationary power plant engines. The power and efficiency of internal combustion engines can also be optimized, as the engines can be operated at the ideal working points without a negative effect on the environment.

Even high-quality system solutions from Bürkert can be found in the complex pollutant reduction systems. These are responsible for an exact dosage of reducing agent as well as compressed air control and filtration.

My Comparison List