Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Customized system solutions for commercial vehicle engines

Systems consisting of valve technology and sensors ideally adapted to the application and the requirements of the customer.

Print
Proportional valves – Type 2875, 2865, 2821, 2824 and 2873

The direct-acting Bürkert proportional valves offer a wide range of tried and tested seal materials and voltage versions. The standard series can therefore be quickly and flexibly adapted specific to the application from a single source.
Direct-acting solenoid valves – Type 6013, 6027 and 0200

The compact solenoid valves from the Bürkert range offer a wide range of tried and tested seal materials and voltage versions. The standard series can therefore be quickly and flexibly adapted specific to the application from a single source.

Customized system solutions

Components, such as valves, sensors or complete dosing modules in pollutant reduction systems, require a high chemical and mechanical resistance and are exposed to high temperatures.

Bürkert engineers are integrating existing valve technology into customized systems and are ensuring application-specific requirements for the subsystems and their timely implementation thanks to the high vertical range of manufacture. With the project processing time and the individual design of voltage ranges, in-house toolmaking as well as in-house coil production from Bürkert offer the customer essential added value.

The Bürkert system houses integrate these subsystems, according to the application, into compact dosing units of different performance classes. These system solutions reduce the wide range of interfaces as well as the installation and inspection expenditure on the part of the customer.

My Comparison List