Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Biomass Separation

Biological Sewage Plant 2.0

Activated sludge process means that a reactor forms a biologically closed system which is continuously fed. If it is necessary to obtain the highest possible degradation rate but the plant nevertheless should be compact and economically efficient, the biomass concentration has to be increased in order to use volume and time in an optimal way and to reduce the retention time of the loaded waste water.

Since conventional technologies are no longer sufficient to increase the biomass concentration, ultrafiltration via T-CUT tubular modules is applied. In this way not only the volume of the biological stage decreases by increasing the biomass in the reactor, but also the total capacity of the plant is reduced. In addition, the membrane forms a safe barrier against viruses and bacteria and serves to improve the effluent quality.

Flyers and Catalogues

CUT Membrane Solutions for Landfill Leachate Treatment

Landfill leachate treatment is one of the most challenging processes for membrane technology. This brochure provides insight into Burkert's filtration solutions for this complex process.

4.93 MB

Type CUT-04

T-CUT – Tubular modules for microfiltration and ultrafiltration

Type CUT-04
  • Robust and long lasting
  • Optimized membrane area
  • Suitable for high solid contents
  • Easy to clean (chemically and mechanically)

Location

Office

CUT Membrane Technology GmbH

Feldheider Str. 42

D-40699 Erkrath

Phone
+49 2104 176320
Fax
+49 2104 1763222
E-Mail
svygengvba@ohexreg.pbz
Form

Contact Sales

Christian Bürkert GmbH & Co. KG

Christian-Bürkert-Straße 13-17

D-74653 Ingelfingen, Germany

Telefon: +49 7940 10 0

Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

My Comparison List