Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Sustainable products for your gas application

Perfect gas control is characterised by the right choice of components. We offer you a tailored choice of products for your application to ensure you are ready for Industry 4.0.

Print
Four mass flow meters connected to a laptop via a system control unit

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Type 8741

  • Nominal flow ranges from 0.010 lN/min to 160 lN/min
  • High accuracy and repeatability
  • Very fast response times
  • Easy device exchange through configuration memory
  • Optional: USP Class VI, FDA, EG 1935 conformity
Product page

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases

Type 8745

  • Nominal flow ranges from 20 lN/min up to 2500 lN/min
  • High accuracy and repeatability
  • Communication via standard signals or Industrial Ethernet
  • Electromagnetic and motor-driven valve actuation available
  • Easy device exchange through configuration memory
Product page

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Type 8742

  • Nominal flow ranges from 0.010 lN/min to 160 lN/min
  • High accuracy and repeatability with very fast response times
  • Easy device exchange through configuration memory
  • Communication via fieldbus based on CANopen
  • Optional: ATEX II Kat. 3G/D or USP Class VI, FDA, EG 1935 conformity
Product page

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases

Type 8746

  • Nominal flow ranges from 20 lN/min up to 2500 lN/min
  • High accuracy and repeatability
  • Communication via fieldbus based on CANopen
  • Optional: ATEX II Cat. 3G/D
  • Electromagnetic and motor-driven valve actuation available
Product page

Fieldbus gateway

Fieldbus gateway

Type ME43

  • Gateway for industrial Ethernet and fieldbus standards
  • Up to 128 input and 128 output variables can be assigned
  • Easy integration in the process control level through system-specific device description files
  • Graphical programming for automation of sub-systems
Product page

I/O Modules, IP 20

I/O Modules, IP 20

Type ME44

  • I/O modules with configuration possibilities for a diverse range of applications
  • Integrated diagnosis possibilites like wire break, short circuit
  • Assembly and disassembly possible completely without tools
  • Color coded connectors reduce the risk of error during wiring
  • Removable terminal block with PUSH-IN spring connection
Product page

EDIP digital communication

EDIP - Efficient Device Integration Platform

The term “Industrie 4.0” stands for a new industrial age in which industrial processes can be carried out in a consistently digitized manner. We support this development with its device platform EDIP (Efficient Device Integration Platform) that enables intelligent networking down to the sensor and actuator level.

Customer reference

Perfect gas control with matching valves

Wherever flames or plasma are controlled, it is necessary to be able to shut off, control or release gases quickly and safely. We offer you a wide range of product solutions to meet your specific demands.

Plunger valve 2/2 way direct-acting

Plunger valve 2/2 way direct-acting

Type 6011

  • Direct-acting and compact small-format valve with diameter of up to DN 2.4
  • Screwed coil system
  • Simple and quick flange or manifold installation
  • Quick coupling (push-in fitting) for plug-in hose connections
Product page

Plunger valve 2/2 way direct-acting

Plunger valve 2/2 way direct-acting

Type 6013

  • Direct-acting and compact valve up to diameter of DN 6.0
  • Vibration-proof, bolted coil system
  • Increased leak-tightness with welded plunger guide tube
  • Explosion proof versions
  • Energy-saving pulse versions
Product page

Direct-acting 2/2 way plunger valve

Direct-acting 2/2 way plunger valve

Type 6027

  • Direct-acting, powerful valve with diameter of up to DN13
  • Vibration-proof, bolted coil system
  • Increased leak-tightness with welded plunger guide tube
  • Explosion proof versions
  • High pressure variants for gases and liquids
Product page

Servo-assisted 2/2 way Diaphragm valve

Servo-assisted 2/2 way Diaphragm valve

Type 0290

  • Servo-assisted diaphragm with diameter of up to DN50
  • Hard-coupled diaphragm opens without differential pressure
  • Vibration-proof, block screwed coil system
  • Damped design for quiet closing
  • Energy-saving power reduction in all DC versions
Product page

Servo-assisted 2/2-way piston valve

Servo-assisted 2/2-way piston valve

Type 5404

  • Servo-assisted piston valve with an orifice up to DN50
  • Explosion proof versions for Cat. 2
  • Suitable for gas and steam applications up to 160°C
  • Relief valves for compressors
Product page

Servo-assisted 2/2 way  piston valve

Servo-assisted 2/2 way piston valve

Type 6240

  • Servo-assisted and compact piston valve with diameter of up to DN 13
  • Vibration-resistant , screwed coil system
  • Increased leak-tightness with welded plunger guiding tube
  • Safe opening with hard-coupled piston system
  • Explosion proof versions
Product page

Direct-acting 2-way standard solenoid control valve

Direct-acting 2-way standard solenoid control valve

Type 2871

  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 0.05 ... 2.0 mm
  • Port connection 1/8” or sub-base
Product page

Direct-acting 2-way standard solenoid control valve

Direct-acting 2-way standard solenoid control valve

Type 2873

  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 0.8 ... 6 mm
  • Optional: Explosion-protected coil
Product page

Direct-acting 2 way standard solenoid control valve

Direct-acting 2 way standard solenoid control valve

Type 2875

  • Excellent range
  • Very good response
  • Compact valve design
  • Orifice sizes 2...9.5 mm
  • Optional: Explosion-protected coil
Product page

2-way motor valve

2-way motor valve

Type 3280

  • Actuator isolated from flow path
  • Excellent range and fast response times
  • Low power consumption
  • Orifice sizes 1 to 10 mm
  • Versions: Standard, positioner, process controller and high pressure version up to 22 bar
Product page

2/2 way Proportional Valve (motor-driven)

2/2 way Proportional Valve (motor-driven)

Type 3285

  • Actuator isolated from flow path
  • Excellent range and fast response times
  • Low power consumption
  • Orifice sizes 8 to 25 mm
  • Versions: Standard, positioner, process controller
Product page

application/pdf

Flyer Ultra-precise process heat

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List