Share via email
Some fields are missing
white clipboard

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here
Speech bubbles

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
Plasma welding made simple

Gas control system with Ethernet-capable mass flow controllers

Print

Benefits for you

  • Reduced number of interfaces and compact gas controls
  • State-of-the-art Ethernet communication
  • Durable and safe system
  • Simple procurement and handling process

The very high temperature when plasma welding ensures an intensive and highly dynamic weld penetration and thus focussed component stress. This is due not simply to the actual process but also due to the technical implementation, as shown here in an example. The gases need to be controlled precisely and very quickly. Outstanding control technology and top-quality fluid technology are essential in this context. Digital communication between the process control and field devices via EtherCAT ensures excellent signal quality, simple connection, high bus speed and direct access to extensive process information from the field devices besides information about the set-point and actual value of the flow.

The three-channel system controls the requested gas mixtures for the plasma gas and the shielding gas. It utilizes fast, direct-acting shut-off and proportional valves as well as dynamic flow sensors which measure directly in the gas according to the thermal measuring principle. The valve technology easily copes with changing levels of gas pressure and the measuring technology records changes to the flow rate in a fast and reliable way, no matter how much the set-point value jumps. This system guarantees the gases required for the process are available in the right quantity, in the right place, at the right time.

Gas control system with mass flow controllers

 

Our Solutions for other flame or plasma processes:

Form follows function

Burner system with secure valve technology

Get more information
Background sparks from welding

A perfect coating

Comprehensive gas control

Get more information

Gas systems for good cutting results

Gas control systems for flame and plasma cutting

Get more information
Four mass flow meters connected to a laptop via a system control unit

Sustainable products for your gas application

Perfect gas control is characterised by the right choice of components. We offer you a tailored choice of products for your application to ensure you are ready for Industry 4.0.

Get more information
application/pdf

Flyer Ultra-precise process heat

Download Documents
Building Bürkert Systemhaus Criesbach

Bürkert Systemhaus – where your ideas feel at home

Working in partnership with you, we develop individual solutions that precisely meet your expectations.

Get more information

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List