Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
We make ideas flow.
We make ideas flow.

Time-Pressure Dosing

For more precision

Your benefit

  • Expert advice thanks to many years of experience in microfluidic dosing
  • Broad selection of suitable components of the highest quality
  • Precise regulation with high switching frequency
  • Components with long life cycle and excellent cleanability
  • Flexible dosing processes, adapted to your application

To achieve reliable measurement results in a laboratory environment, the exact dosing of samples, reagents and cleaning agents is essential. This is why time-pressure dosing can be ideal for you, as it enables individually and precisely adjustable dosing volumes over a defined period. Bürkert micro-valves are designed to maintain dosing speeds and precision and can guarantee a high level of reproducibility and repeatability. The dosing volume is individually adjustable and provides the user with greater flexibility in the dosing process.

Principle of proceeding

In-time-pressure dosing the medium is stored in a pressurized tank and is carried through a valve to the dosing needle. Parameters such as tank pressure, flow resistance, product viscosity and temperature of the medium are carefully controlled. The valve controls the flow of the medium by either opening or closing the stream of flow for a defined amount of time per switching cycle. Since the medium is driven by air pressure instead of a pumping mechanism, the process does not contain any mechanical moving parts in the stream of the medium.

Time-Pressure Dosing

    

Time-Pressure Dosing

                                                     

      

A coil always heats up during operation. To protect the medium from this heat, Bürkert valves are media separated, which means the coil and fluid chamber are separated by a diaphragm, which isolates the medium. In addition, the valves are available with integrated power reduction to reduce the heat output of the coil even more.

Applications using Time-Pressure Dosing

Products for Time-Pressure Dosing

2/2 or 3/2 way Flipper-Solenoid Valve with separating diaphragm

2/2 or 3/2 way Flipper-Solenoid Valve with separating diaphragm

Type 6650

  • Only 4.5mm wide
  • Medium isolation, for aggressive fluids
  • Direct-acting
  • Vacuum up to 7 bar
  • Short response times
Product page

2/2 way Whisper Valve with media separation

2/2 way Whisper Valve with media separation

Type 6712

  • Highest chemical resistance with minimal internal volume
  • Compact design with 7 mm width
  • Orifice size 0.8 mm (3 bar) and 0.4 mm (5 bar)
  • Switching noise < 36 dB
  • For dosing applications with excellent flush ability
Product page

2/2 or 3/2 way Whisper Valve  with media separation

2/2 or 3/2 way Whisper Valve with media separation

Type 6724

  • Highest chemical resistance
  • Compact design with 8.9 mm width
  • Orifice size 0,8 mm (vacuum up to 5 bar [72,52psi]) and 1.2 mm (vacuum up to 3 bar [43.51psi])
  • Very fast, almost silent switching with < 20 dB (A) and < 1 W power consumption
  • High back pressure tightness, excellent cleanability and 100% duty cycle
Product page

3/2 way Flipper Solenoid Valve, direct acting

3/2 way Flipper Solenoid Valve, direct acting

Type 6144

  • Direct-acting
  • 0 to 10 bar
  • Low power consumption
  • Sub-base connection
  • 10mm width per station
Product page

Micro Dosing Unit for precise dosing in microlitre-range

Micro Dosing Unit for precise dosing in microlitre-range

Type 7615

  • Diaphragm pump for high chemical resistance
  • Dosing volume 5 µl/stroke up to 8 ml/min. in both directions
  • Dosing accuracy < +/- 3,5 %
  • Self priming
  • Integrated electronics, easy to use
Product page

application/pdf

Product Overview MicroFluidics

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

More principles of dosing

Syringe Pump Dosing

For precise results

Get more information

Volumetric Dosing

The solution for continuous dosing applications

Get more information

My Comparison List