Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
We make ideas flow.
We make ideas flow.

Syringe Pump Dosing

For precise results

Your benefit

  • Precise dosing of low, specified fluid volumes
  • Optimal rinsability thanks to product design that virtually eliminates dead volume
  • Custom, Application-specific system

In laboratory equipment, not only the media supply but also precise dosing is extremely important to avoid false test results. This is why it is important that small volumes of fluids are measured very precisely and the risk of cross-contamination is eliminated. In order to reliably satisfy these requirements, Bürkert applies its expertise and makes use of suitable components to offer solutions for precision dosing with ultra-short reaction times. The components are produced with chemically resistant material and can be individually combined for any application. Because the media can flow both through valves and through the syringe pump, all components are designed for optimum rinsing.

Principle of proceeding

Syringe pumps make the exact dosing of small, specific fluid volumes possible. With the motion of a piston inside of the pump cylinder, medium is taken in through suction and dispensed back again. This principle works discontinuously. The pump takes a certain amount of liquid in through suction and dispenses it through the same channel to a needle again.

Application Syringe Pump Dosing

Air Isolated Syringe Pump Dosing

This dosing principle also uses a syringe pump. However, the medium is not sucked into the pump, just into a dosing needle. This method is used above all in applications with very low dosing amounts. An isolating air pocket acting as a barrier is both in the syringe pump as well as in the inlet channel. The medium only comes into contact with the dosing tip, due to the isolating air pocket. This way, the risk of contamination is minimised. This principle makes an integrated cleaning of the dosing tip possible. After the medium is dosed, a valve opens the cleaning channel. The cleaning solution, which is stored under pressure, flows only through the dosing tip and the syringe pump remains free of liquids, even during the cleaning process, thanks to the isolating air pocket.

Syringe Pump Dosing

Applications using Syringe Pump Dosing

  • In-Vitro Diagnostic
  • Molecular Diagnostics

Products for Syringe Pump Dosing

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

Type 0127

  • For maximum chemical resistance requirements
  • Compact design with 16 mm width and Cv ratings up to 0.058
  • Proven reliability since 1993
  • Flexible design for custom manifold assemblies
  • High back pressure tightness, excellent cleanability and 100 % duty cycle
Product page

2/2 or 3/2 way Whisper Valve  with media separation

2/2 or 3/2 way Whisper Valve with media separation

Type 6724

  • Highest chemical resistance
  • Compact design with 8.9 mm width
  • Orifice size 0,8 mm (vacuum up to 5 bar [72,52psi]) and 1.2 mm (vacuum up to 3 bar [43.51psi])
  • Very fast, almost silent switching with < 20 dB (A) and < 1 W power consumption
  • High back pressure tightness, excellent cleanability and 100% duty cycle
Product page

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6624

  • For highest chemical resistance requirements
  • Ultra compact design due to Bürkert Twinpower-actuatur with 10.3 mm width
  • DN 0.8 (5 bar) and DN 1.6 (2 bar)
  • Integrated hit and hold electronic
  • High back pressure tightness with excellent cleanability
Product page

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaphragm

Type 6628

  • 22 mm ultra compact design with orifices up to DN 3.0
  • Isolating diaphragm for high chemical resistance
  • Circuit function NC, NO and 3-way universal
  • Back pressure tightness via rocker principle
  • Minimal internal volume with excellent cleanability
Product page

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...
application/pdf

Product Overview MicroFluidics

Download Documents

More principles of dosing:

Time-Pressure Dosing

For more precision

Get more information

Volumetric Dosing

The solution for continuous dosing applications

Get more information

My Comparison List