Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
We make ideas flow.
We make ideas flow.

Small, modular and economical with MicroFluidics

Handling of even the tiniest volumes of liquids

Your benefit

  • Miniaturization of the internal and external dimensions
  • Modular construction taking the standard structure into account
  • Quick, precise and reproducible response times
  • High level of dependability, low power consumption

In LifeSciences, In-Vitro Diagnostics, Medical Devices and Analytical Chemistry, the general trend is towards both the increased automation of procedures, accompanied with the miniaturization of the devices involved. This not only allows processes to be designed with considerably greater efficiency, it also opens up whole new fields of application. Bürkert with its particular product area MicroFluidics offers a product line tailored to the needs of this very specific market.

Our competences in MicroFluidics

  • Maximum precision
  • Excellent cleanability
  • Low internal volume
  • Outstanding chemical resistance
  • Low heat transfer into the medium

Which dosing principle fits best for your application?

Accuracy, precision and timing are the criteria for reliable dosing. But how are these criteria achieved? There are several dosing principles in microfluidics, each with its own strengths and advantages.

Syringe Pump Dosing

For precise results

Get more information

Time-Pressure Dosing

For more precision

Get more information

Volumetric Dosing

The solution for continuous dosing applications

Get more information

Complete system solutions for your application

Beyond standard products, we design an entire process including components such as pressure control, calibration and system communication. Bürkert’s competence and knowledge in customised system solutions allow us to provide you with the complete dosing process from the feed to the dispensing systems. Let us develop your dosing process together with you and we will provide you with an entirely developed, manufactured, assembled and tested system customised to your unique application. Contact us.

application/pdf

Product Overview MicroFluidics

Download Documents

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

My Comparison List