Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/CUT/
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
Injection moulding

Plastic parts without post-processing with our Modular Process Control Platform

Print

Benefits for you

  • Compact design
  • Safety
  • Durability
  • Reduced cycle times

One of the major challenges in injection moulding is to produce parts that need no post-processing, i.e. they fall from the die ready for use. Typical examples include LCD screen frames, phone and laptop casings and similar items. An important contribution towards achieving this aim is made by variothermal control of the injection moulding tool. Only with this technique is it possible to produce plastic parts without distortion, with the right size and with high surface quality regarding gloss, haptic properties and lack of weld lines.

Requirements

The main temperature regulation challenge is to enable rapid changes between hot (approx. 180 – 200°C during the injection phase) and cooler temperatures (80 – 120°C). Of course, this should be achieved with low cycle times as far as possible. The secret is to place the valve switching station close to the tool, so the transition from hot to cooler temperatures involves only a very small exchange of water within the system. The Modular Process Control Platform meets these demands.

Application Injection Moulding Scheme

Variothermal, close-to-tool temperature control for injection moulded plastic parts

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

More examples of use with our Modular Process Control Platform:

Aluminium die casting application image

Aluminium die-casting

Automated temperature control with our Modular Process Control Platform

Get more information
food extrusion application image

Foodstuffs extrusion

Ensuring optimal with our Modular Process Control Platform

Get more information
Extrusion Calibration Application Image

Extrusion & calibration

Profile accuracy with temperature control with our Modular Process Control Platform  

Get more information
application/pdf

Flyer Controlling process temperatures

Modular Process Control Platform for Heating and Cooling

Download Documents

My Comparison List