Share via email
Some fields are missing
send eMail
Speech bubbles
Customised Solution

Do you want to develop and realise a customised solution with us?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Extrusion & calibration

Profile accuracy with temperature control with our Modular Process Control Platform  

Benefits for you

  • Reliable and safe
  • Adaptation through modular design
  • Highly dynamic temperature control
  • Ready to install

Extrusion techniques are now widely used in the manufacture of many products: plastic window frames, aluminium rails as brackets, cable ducts and cosmetics bottles, as well as many kinds of plates, pipes and profiles with constant cross-sections. Irrespective of whether the item to be manufactured is of metal, plastic, carbon fibres or any other material, it must have a uniform profile without either distortion or variations in the dimensions. The decisive factor in achieving this involves maintaining the correct process temperatures exactly and in a reproducible manner.

How you will benefit

This is where the Modular Process Control Platform is at a clear advantage. As a complete process temperature regulation system, this solution automates the controlled heating of the extruder sections and targeted cooling in the subsequent calibration stations. This allows highest levels of quality to be achieved in a straightforward way, because the number of cooling points and nozzles can be varied, and each can be equipped with a dedicated, decentralized control unit.

Application Extrusion and calibration

Controlled cooling and vacuum calibration of extrusion profiles

Form

Contact Sales

Christian Bürkert GmbH & Co. KG

Christian-Bürkert-Straße 13-17

D-74653 Ingelfingen, Germany

Telefon: +49 7940 10 0

Telefax: +49 7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

More examples of use with our Modular Process Control Platform:

Flyer Controlling process temperatures

Modular Process Control Platform for Heating and Cooling

11.22 MB

My Comparison List