Share via email

Some fields are missing

We would like to improve our service

Monitor with blue speech bubbles and the phrase "give us your feedback" within the screen
Submit here

Customised Solution

Do you want to develop and realise a customised solution with us?

Let's work together »
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
      Website https://www.buerkert.de/CUT/
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
Aluminium die-casting

Automated temperature control with our Modular Process Control Platform

Print

Benefits for you

  • Flexible adaptation to customer requirements
  • Ready to install
  • Exactly reproducible cooling profiles
  • Close-to-process placement

In the manufacture of aluminium pressure die-cast parts, the tool temperatures have a significant influence on product quality. And for cost-effective manufacturing, cycle times and reliability are also important factors in addition to quality. Here, automated systems are especially well placed to achieve precise temperature control with short cycle times. This necessitates highly dynamic control systems that can cope quickly and reliably with the heating up and cooling down rates of the thermoregulation process.

Requirements

The automated system must be capable of controlling the process temperature by means of exactly regulated coolant quantities during cooling with water, air or a mixture of the two. The Modular Process Control Platform in the form of a process temperature control system fulfils these requirements completely, making for a game- changing simplification of cooling processes in die-casting manufacturing.

Aluminium die casting

Air-water cooling for production of aluminium wheel rims

Contact Sales

Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 (0)7940 10-0
Telefax: +49 (0)7940 10-91 204

Do you have any questions? Don´t hesitate to contact us.

Contact us...

More examples of use with our Modular Process Control Platform:

food extrusion application image

Foodstuffs extrusion

Ensuring optimal with our Modular Process Control Platform

Get more information
Application injection moulding image

Injection moulding

Plastic parts without post-processing with our Modular Process Control Platform

Get more information
Extrusion Calibration Application Image

Extrusion & calibration

Profile accuracy with temperature control with our Modular Process Control Platform  

Get more information

My Comparison List